目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/NLX FR - "TR" polyurethane wheels, polyamide 6 centre, stainless steel swivel top plate bracket type "NLX" with brake
Tellurerota
Industrial - Heavy duty and mechanical handling
66 - TR POLYURETHANE WHEELS, POLYAMIDE 6 CENTRE
TR polyurethane wheels, stainless steel standard duty brackets (NLX)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie66/66nlx/srp_nlx_fr_asmtab.prj},{NB=666706},{BR=3},{COD=666706},{WT=CB},{D=200},{DX=200},{F=50},{H=240},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=56},{O=156},{LC=300},{DD=20},{L1=80},{COD1=664406},{COD2=665406},{COD3=666706},{L=60},{VER=6},{TG=0},{PPATH=srp_sf_nlx_asmtpl.prj},{W=2.44},{INFO=Technical description},{TG1= 0, 'No'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
COD
Code
ⁿ/ₐ
WT
Wheel hub type
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
666701
666701
CB
80
25
107
100x85
80x60
9
40
120
150
0.77
666702
666702
CB
100
30
128
100x85
80x60
9
35
120
200
0.84
666703
666703
CB
125
30
156
100x85
80x60
9
37
120
220
0.95
666704
666704
CB
150
40
194
140x110
105x80
11
56
156
300
2.04
666705
666705
CB
175
40
217
140x110
105x80
11
56
156
300
2.21
666706
666706
CB
200
50
240
140x110
105x80
11
56
156
300
2.44
666721
666721
CRX
80
25
107
100x85
80x60
9
40
120
150
0.81
666722
666722
CRX
100
30
128
100x85
80x60
9
35
120
200
0.87
666723
666723
CRX
125
30
156
100x85
80x60
9
37
120
220
0.98
666724
666724
CRX
150
40
194
140x110
105x80
11
56
156
300
2.13
666725
666725
CRX
175
40
217
140x110
105x80
11
56
156
300
2.32
666726
666726
CRX
200
50
240
140x110
105x80
11
56
156
300
2.55
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表