目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
65GHSC - "TR" polyurethane wheels, cast iron centre, hub with balle bearing facilities
Tellurerota
Industrial - Heavy duty and mechanical handling
65GH - TR POLYURETHANE WHEELS WITH CAST IRON CENTRE
TR polyurethane wheels, cast iron centre
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie65gh/wheels/65fesc.prj},{NB=654105},{COD=654105},{D=175},{D3DB=175},{F=35},{DD=20},{L=35},{LL=47},{M=14},{SL=900},{RR=350},{LC=650},{LC1=520},{W=1.79},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
L
Hub length
[mm]
LL
Ball bearing seat diameter
[mm]
M
Ball bearing seat depth
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC
Load capacity 4 Km/h
[daN]
LC1
Load capacity 6 Km/h
[daN]
W
Weight
[kg]
654104
654104
150
30
30
40
12
700
280
400
320
0.96
654224
654224
150
35
35
47
14
825
290
490
390
1.36
654105
654105
175
35
35
47
14
900
350
650
520
1.79
654106
654106
200
45
45
47
14
1125
380
1000
800
3.27
654206
654206
200
45
45
52
15
1125
380
1000
800
3.14
654108
654108
250
50
50
52
15
1750
400
1200
960
5.31
654109
654109
300
70
70
62
16
3000
550
2200
1700
11.85
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表