目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/NL - "TR" polyurethane wheels, cast iron centre, fixed bracket type "NL"
Tellurerota
Industrial - Heavy duty and mechanical handling
65GH - TR POLYURETHANE WHEELS WITH CAST IRON CENTRE
TR polyurethane wheels, cast iron centre, standard duty brackets type (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie65gh/65nl/sf_nl_asmtab.prj},{NB=658214},{COD=658214},{D=150},{F=35},{H=194},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=56},{O=156},{LC=300},{DD=20},{TG=0},{L1=80},{W=2.60},{PPATH=srp_sf_srpfr_nl_amtpl.prj},{BR=2},{INFO=Catalogue},{PRA=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
658204
658204
150
30
194
140x110
105x80
11
300
2.45
658214
658214
150
35
194
140x110
105x80
11
300
2.60
658205
658205
175
35
217
140x110
105x80
11
300
3.12
658206
658206
200
45
240
140x110
105x80
11
300
4.70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表