目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/P FR - "TR-POWERHIGH" polyurethane wheels, aluminium centre, swivel top plate bracket type "P" with brake
Tellurerota
Industrial - Heavy duty and mechanical handling
65AL - TR POLYURETHANE WHEELS, ALUMINIUM CENTRE
TR polyurethane wheels, aluminium centre, medium-heavy duty brackets type (P)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie65_al/65p/srp_p_fr_asmtab.prj},{NB=656603},{COD=656603},{D=125},{F=35},{H=161},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=48},{O=123},{LC=350},{TG=0},{DD=12},{L1=60},{PPATH=srp_p_fr_asmtpl.prj},{TG1= 0, 'No', 1, 'Yes'},{W=1.54},{INFO=Catalogue},{PRA=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
656602
656602
100
30
138
100x85
80x60
9
46
123
250
1.35
656603
656603
125
35
161
100x85
80x60
9
48
123
350
1.54
656604
656604
150
40
200
140x110
105x80
11
70
126
600
3.75
656614
656614
160
50
205
140x110
105x80
11
70
126
750
4.09
656606
656606
200
50
250
140x110
105x80
11
70
126
750
4.51
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表