目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/P - "TR-POWERHIGH" polyurethane wheels, aluminium centre, fixed bracket type "P"
Tellurerota
Industrial - Heavy duty and mechanical handling
65AL - TR POLYURETHANE WHEELS, ALUMINIUM CENTRE
TR polyurethane wheels, aluminium centre, medium-heavy duty brackets type (P)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie65_al/65p/sf_p_asmtab.prj},{NB=658603SF/P},{COD=658603},{D=125},{F=35},{H=161},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=48},{O=123},{LC=350},{TG=0},{DD=12},{L1=60},{PPATH=sf_p_asmtpl.prj},{TG1= 0, 'No', 1, 'Yes'},{W=0.97},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
658602
658602
100
30
138
100x85
80x60
9
250
0.82
658603
658603
125
35
161
100x85
80x60
9
350
0.97
658604
658604
150
40
200
140x110
105x80
11
600
2.19
658614
658614
160
50
205
140x110
105x80
11
750
2.53
658606
658606
200
50
250
140x110
105x80
11
750
2.48
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表