目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/NL FR - "TR" polyurethane wheels, swivel top plate bracket type "NL" with brake
Tellurerota
Industrial - Heavy duty and mechanical handling
64 - TR POLYURETHANE WHEELS WITH CAST IRON CENTRE
TR polyurethane wheels, standard duty (NL) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie64/64nl/64_srp_nl_fr_asmtab.prj},{NB=645463},{BR=3},{COD=645463},{D=125},{F=50},{H=165},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=57},{O=156},{LC=300},{DD=20},{L1=80},{L=60},{COD1=644563},{COD2=644663},{COD3=645463},{VER=6},{PPATH=64_nl_asmtpl.prj},{W=3.58},{INFO=Technical description}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
O
Swept radius
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
645451
645451
80
28
107
100x85
80x60
9
40
120
200
1.11
645452
645452
100
38
128
100x85
80x60
9
35
120
200
1.67
645453
645453
125
38
156
100x85
80x60
9
37
120
220
2.13
645463
645463
125
50
165
140x110
105x80
11
57
156
300
3.58
645464
645464
150
50
194
140x110
105x80
11
56
156
300
4.12
645474
645474
160
50
198
140x110
105x80
11
56
156
300
4.23
645465
645465
180
50
220
140x110
105x80
11
56
156
300
4.68
645466
645466
200
50
240
140x110
105x80
11
56
156
300
5.36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表