目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
63SC - Vulkolan® wheels, forged steel centre, hub with ball bearing facilities
Tellurerota
Industrial - Heavy duty and mechanical handling
63AC - VULKOLLAN® WHEELS WITH FORGED STEEL CENTRE
Vulkollan® wheels, forged steel centre
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie63_al/63wheels/63ac_sc.prj},{NB=634224},{COD=634224},{D=150},{F=40},{DD=20},{L=40},{LL=42},{M=12},{SL=900},{RR=320},{LC=750},{W=1.60},{D3DB=4},{INFO=Technical description}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
L
Hub length
[mm]
LL
Ball bearing seat diameter
[mm]
M
Ball bearing seat depth
[mm]
SL
Static load
[daN]
RR
Rolling resistance
[daN]
LC
Load capacity
[daN]
W
Weight
[kg]
634122
634122
100
30
30
32
10
375
190
250
0.67
634123
634123
125
40
40
32
10
500
230
350
1.31
634124
634124
150
40
40
40
12
900
320
750
1.66
634224
634224
150
40
40
42
12
900
320
750
1.60
634125
634125
175
40
40
47
14
1200
340
850
2.56
634126
634126
200
50
50
47
14
1800
420
1100
3.79
634226
634226
200
50
50
52
15
1800
420
1100
3.72
634128
634128
250
60
60
52
15
2200
550
1500
7.75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表