2-179277-3
TE Connectivity
Connectors
Rectangular Connectors_new
Standard Rectangular Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/rectangular_connectors_new/standard_rectangular_connectors/2_179277_3.prj},{NB=2-179277-3},{PN=2-179277-3},{SERIESNUMBER=3000},{NUMBEROFPOSITIONS=4},{NUMBEROFROWS=1},{OPERATINGVOLTAGEVAC=600},{OPERATINGVOLTAGEVDC=600},{ULVOLTAGERATINGVDC=250},{ULVOLTAGERATINGVAC=250},{CONTACTCURRENTRATINGMAXA=15},{PACKAGINGQUANTITY=17},{SHA256=mzj6w7yl6KqJLboYvUuYAhkUErIEw+k9BRKj2nf8IXk=},{INAME=22d1792772d3},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
HEADERTYPE
Header Type
ⁿ/ₐ
PRODUCTTYPE
Product Type
ⁿ/ₐ
CONNECTORHOUSINGTYPE
Connector & Housing Type
ⁿ/ₐ
CONNECTORSYSTEM
Connector System
ⁿ/ₐ
INSERTIONFORCETYPE
Insertion Force Type
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
GLOWWIRERATING
Glow Wire Rating
ⁿ/ₐ
CONNECTORTYPE
Connector Type
ⁿ/ₐ
STRAINRELIEF
Strain Relief
ⁿ/ₐ
SERIESNUMBER
Series Number
ⁿ/ₐ
PCBMOUNTORIENTATION
PCB Mount Orientation
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
NUMBEROFROWS
Number of Rows
ⁿ/ₐ
KEYING
Keying
ⁿ/ₐ
PRELOADED
Preloaded
ⁿ/ₐ
OPERATINGVOLTAGEVAC
Operating Voltage
[VAC]
OPERATINGVOLTAGEVDC
Operating Voltage
[VDC]
ULVOLTAGERATINGVDC
UL Voltage Rating
[VDC]
ULVOLTAGERATINGVAC
UL Voltage Rating
[VAC]
CONTACTPLATINGMATERIAL
Contact Plating Material
ⁿ/ₐ
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
[A]
SHUNTSSHORTINGBARS
ShuntsShorting Bars
ⁿ/ₐ
TAILPLATINGTHICKNESS
Tail Plating Thickness
ⁿ/ₐ
CONTACTTYPE
Contact Type
ⁿ/ₐ
CONTACTLAYOUT
Contact Layout
ⁿ/ₐ
MULTIPLECONTACTTYPES
Multiple Contact Types
ⁿ/ₐ
CONTACTSTYLE
Contact Style
ⁿ/ₐ
TAILPLATINGMATERIAL
Tail Plating Material
ⁿ/ₐ
CONTACTTRANSMITSTYPICAL
Contact Transmits
[Typical]
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
ⁿ/ₐ
PCBMOUNTALIGNMENT
PCB Mount Alignment
ⁿ/ₐ
MATINGALIGNMENT
Mating Alignment
ⁿ/ₐ
MATINGALIGNMENTTYPE
Mating Alignment Type
ⁿ/ₐ
MATINGRETENTION
Mating Retention
ⁿ/ₐ
MATINGRETENTIONTYPE
Mating Retention Type
ⁿ/ₐ
PCBMOUNTRETENTION
PCB Mount Retention
ⁿ/ₐ
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
ⁿ/ₐ
CONTACTRETENTION
Contact Retention
ⁿ/ₐ
CONNECTORMOUNTINGTYPE
Connector Mounting Type
ⁿ/ₐ
LOCKTYPE
Lock Type
ⁿ/ₐ
CENTERLINEPITCH
Centerline
[Pitch]
HOUSINGCOLOR
Housing Color
ⁿ/ₐ
HOUSINGMATERIAL
Housing Material
ⁿ/ₐ
TAILLENGTH
Tail Length
ⁿ/ₐ
WIDTH
Width
ⁿ/ₐ
LENGTH
Length
ⁿ/ₐ
HEIGHT
Height
ⁿ/ₐ
PCBTHICKNESSRECOMMENDED
PCB Thickness
[Recommended]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
ⁿ/ₐ
HALOGENFREE
Halogen Free
ⁿ/ₐ
SHIELDED
Shielded
ⁿ/ₐ
CIRCUITAPPLICATION
Circuit Application
ⁿ/ₐ
ASSEMBLYINTEGRATIONFEATURE
Assembly Integration Feature
ⁿ/ₐ
FORUSEWITH
For Use With
ⁿ/ₐ
ULFLAMMABILITYRATING
UL Flammability Rating
ⁿ/ₐ
VDETESTED
VDE Tested
ⁿ/ₐ
CSARATING
CSA Rating
ⁿ/ₐ
ULFILENUMBER
UL File Number
ⁿ/ₐ
CSAFILENUMBER
CSA File Number
ⁿ/ₐ
ULRATING
UL Rating
ⁿ/ₐ
AGENCYSTANDARD
AgencyStandard
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
PACKAGINGQUANTITY
Packaging Quantity
ⁿ/ₐ
2-179277-3
2-179277-3
2-179277-3
DYNAMIC 3200 HDR ASSY 4P ...
Shrouded
Connector
Plug
Wire-to-Board
High
No
Printed Circuit Board
Standard Part - Not Glow ...
Header
Without
3000
Right Angle
4
1
Y
Yes
600
600
250
250
Gold
15
Without
2 um [ 78.74 uin ]
Tab
Inline
Without
Right Angle
Tin
Power, Signal (Data)
Through Hole - Solder
Without
With
Keyed
With
Latch
With
Retention Leg
Without
Board Mount
Latch
5.08 mm [ .2 in ]
Black
Polyester GF
3.8 mm [ .149 in ]
22.1 mm [ .87 in ]
29.24 mm [ 1.07 in ]
9.35 mm [ .368 in ]
1.6 mm [ .063 in ]
-55 - 105 C [ -67 - 221 F...
Yes
No
Power & Signal
Without
Receptacle Housing
UL 94V-0
No
Certified
E28476
LR7189
Recognized
CSA, UL
Box & Tray, Tray
17
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Standard Rectangular Connectors
TE Connectivity
03.06.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表