您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
5205738-1
TE Connectivity
Connectors
D-Shaped Connectors_new
D-Sub Connectors
PCB D-Sub Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/d_shaped_connectors_new/d_sub_connectors/pcb_d_sub_connectors/5205738_1.prj},{NB=5205738-1},{PN=5205738-1},{DSUBSHELLSIZE=3},{NUMBEROFPOSITIONS=25},{NUMBEROFROWS=2},{CONTACTCURRENTRATINGMAXA=6},{CONTACTMATINGAREAPLATINGTHICKNESSUIN=30},{PACKAGINGQUANTITY=10},{SHA256=gemM9EDAyK/9EJXlOa8Pjm6jeQaM01vvPUMbpIilYsg=},{INAME=52057382d1},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
SHELLTYPE
Shell Type
ⁿ/ₐ
CONNECTORHOUSINGTYPE
Connector & Housing Type
ⁿ/ₐ
CONNECTORSYSTEM
Connector System
ⁿ/ₐ
ROWTOROWSPACING
Row-to-Row Spacing
ⁿ/ₐ
DSUBSHELLSIZE
D-Sub Shell Size
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
PRODUCTTYPE
Product Type
ⁿ/ₐ
GROUNDINGSTRAPS
Grounding Straps
ⁿ/ₐ
GROUNDINGINDENTS
Grounding Indents
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
NUMBEROFROWS
Number of Rows
ⁿ/ₐ
PCBMOUNTORIENTATION
PCB Mount Orientation
ⁿ/ₐ
PRELOADED
Preloaded
ⁿ/ₐ
CONNECTORPROFILE
Connector Profile
ⁿ/ₐ
INSERTMATERIAL
Insert Material
ⁿ/ₐ
POSTSIZE
Post Size
ⁿ/ₐ
SHELLPLATINGMATERIAL
Shell Plating Material
ⁿ/ₐ
SHELLMATERIAL
Shell Material
ⁿ/ₐ
PLASTIC
Plastic
ⁿ/ₐ
CONTACTBASEMATERIAL
Contact Base Material
ⁿ/ₐ
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
ⁿ/ₐ
CONTACTSHAPEFORM
Contact Shape & Form
ⁿ/ₐ
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
[A]
CONTACTMATINGAREAPLATINGTHICKNESSUIN
Contact Mating Area Plating Thickness
[uin]
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
ⁿ/ₐ
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
ⁿ/ₐ
GROUNDINGCLIPS
Grounding Clips
ⁿ/ₐ
TERMINATIONPOSTLENGTH
Termination Post Length
ⁿ/ₐ
PANELMOUNTFEATURE
Panel Mount Feature
ⁿ/ₐ
PCBMOUNTRETENTION
PCB Mount Retention
ⁿ/ₐ
MATINGRETENTION
Mating Retention
ⁿ/ₐ
CONNECTORMOUNTINGTYPE
Connector Mounting Type
ⁿ/ₐ
MOUNTINGHOLEDIAMETERIN
Mounting Hole Diameter
[in]
CENTERLINEPITCH
Centerline
[Pitch]
HOUSINGCOLOR
Housing Color
ⁿ/ₐ
HOUSINGMATERIAL
Housing Material
ⁿ/ₐ
PCBTHICKNESSRECOMMENDEDMM
PCB Thickness Recommended
[mm]
PCBTHICKNESSRECOMMENDEDIN
PCB Thickness Recommended
[in]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
ⁿ/ₐ
CIRCUITAPPLICATION
Circuit Application
ⁿ/ₐ
ULFLAMMABILITYRATING
UL Flammability Rating
ⁿ/ₐ
INSERTFLAMMABILITYRATING
Insert Flammability Rating
ⁿ/ₐ
PACKAGINGQUANTITY
Packaging Quantity
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
5205738-1
5205738-1
5205738-1
25 RCPT SPMS STD
Full Metal Shell
Receptacle
Board-to-Board
.112 in, 2.84 mm
3
No
Printed Circuit Board
Connector
Without
Without
25
2
Vertical
Yes
Standard
Polyamide, GV
.64 mm [ .025 in ]
Zinc
Steel
No
Phosphor Bronze
Tin
Square
6
30
Gold Flash over Palladium...
Through Hole - Solder
Without
3.18 mm [ .125 in ]
Without
Without
Without
Board Mount
.12
2.74 mm [ .108 in ]
Black
Glass-Filled Nylon, Glass...
1.57, 2.36
.062, .093
-55 - 105 C [ -67 - 221 F...
Signal
UL 94V-0
UL 94V-0
10
Tube
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表