您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
5174225-1
TE Connectivity
Connectors
D-Shaped Connectors_new
D-Sub Connectors
PCB D-Sub Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/d_shaped_connectors_new/d_sub_connectors/pcb_d_sub_connectors/5174225_1.prj},{NB=5174225-1},{PN=5174225-1},{NUMBEROFPOSITIONS=20},{NUMBEROFROWS=2},{PACKAGINGQUANTITY=9},{SHA256=0/EVVD2qpYSC7jf71qZaUsjFiSa11Hk4TxhR+w7cLII=},{INAME=51742252d1},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-5174225-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{TEINTERNAL=5174225-1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
SHELLTYPE
Shell Type
ⁿ/ₐ
CONNECTORHOUSINGTYPE
Connector & Housing Type
ⁿ/ₐ
CONNECTORSYSTEM
Connector System
ⁿ/ₐ
ROWTOROWSPACING
Row-to-Row Spacing
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
POSTPLATEMATERIAL
Post Plate Material
ⁿ/ₐ
PRODUCTTYPE
Product Type
ⁿ/ₐ
CONNECTORTYPE
Connector Type
ⁿ/ₐ
SHIELDED
Shielded
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
NUMBEROFROWS
Number of Rows
ⁿ/ₐ
PCBMOUNTORIENTATION
PCB Mount Orientation
ⁿ/ₐ
CONNECTORPROFILE
Connector Profile
ⁿ/ₐ
POSTPLATINGMATERIAL
Post Plating Material
ⁿ/ₐ
SHIELDPLATINGMATERIAL
Shield Plating Material
ⁿ/ₐ
SHELLPLATINGMATERIAL
Shell Plating Material
ⁿ/ₐ
SHELLMATERIAL
Shell Material
ⁿ/ₐ
SHIELDMATERIAL
Shield Material
ⁿ/ₐ
CONTACTBASEMATERIAL
Contact Base Material
ⁿ/ₐ
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
ⁿ/ₐ
CONTACTSHAPEFORM
Contact Shape & Form
ⁿ/ₐ
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
ⁿ/ₐ
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
ⁿ/ₐ
TERMINATIONPOSTLENGTH
Termination Post Length
ⁿ/ₐ
PCBMOUNTALIGNMENT
PCB Mount Alignment
ⁿ/ₐ
PCBMOUNTRETENTION
PCB Mount Retention
ⁿ/ₐ
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
ⁿ/ₐ
CONNECTORMOUNTINGTYPE
Connector Mounting Type
ⁿ/ₐ
MOUNTINGHOLEDIAMETERMM
Mounting Hole Diameter
[mm]
MATINGALIGNMENT
Mating Alignment
ⁿ/ₐ
MATINGRETENTIONTYPE
Mating Retention Type
ⁿ/ₐ
MATINGRETENTION
Mating Retention
ⁿ/ₐ
CENTERLINEPITCH
Centerline
[Pitch]
HOUSINGCOLOR
Housing Color
ⁿ/ₐ
HOUSINGMATERIAL
Housing Material
ⁿ/ₐ
OPERATINGTEMPERATURERANGE
Operating Temperature Range
ⁿ/ₐ
CIRCUITAPPLICATION
Circuit Application
ⁿ/ₐ
ULFLAMMABILITYRATING
UL Flammability Rating
ⁿ/ₐ
POSTPLATEFLAMMABILITYRATING
Post Plate Flammability Rating
ⁿ/ₐ
PACKAGINGQUANTITY
Packaging Quantity
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
5174225-1
5174225-1
5174225-1
AMPLIMITE 050-2B HOR 20P ...
Full Metal Shell
Plug
Cable-to-Board
.1 in, 2.54 mm
Printed Circuit Board
Thermoplastic
Connector
Connector Assembly
Yes
20
2
Right Angle
Standard
Tin over Nickel
Nickel over Copper
Nickel over Copper
Zinc Die Cast
Zinc
Phosphor Bronze
Tin
Square
Gold
Through Hole - Solder
2.9 mm [ .114 in ]
Without
With
Mounting Hole
Board Mount
2.7
Without
Latch
With
1.27 mm [ .05 in ]
Black
PBT
-55 - 105 C [ -67 - 221 F...
Signal
UL 94V-0
UL 94V-0
9
Tray
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表