目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
N 319. Guide buchsing with flange ball guide, short, brazen like DIN 9831 / ISO 9448-7 - Guide elements
Tecnorm
1 Guide elements
Powered by
CAD模型選擇
{tecnorm/01_fuehrungselemente/n319_fuhrungsbuchse_kurz.prj},{NB=N319.25},{INFO=Online PDF},{D1=25},{D2=31},{D3=40},{D4=63},{D5=50},{D6=5.5},{K=23},{L=45},{L1=38},{L2=23},{L3=15},{T=5.7},{R=1.5},{L4=4.500},{MAT=Stahl, 18NiCrMo5, gehärtet 64 ± 2 HRC}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
D6
Diameter
[mm]
K
Width
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
T
Length
[mm]
MAT
Material
ⁿ/ₐ
N319.15
N319.15
15
21
28
45
35
4.5
15
45
29
23
6
3.4
Steel, 18NiCrMo5, hardene...
N319.16
N319.16
16
22
28
45
35
4.5
15
45
29
23
6
3.4
Steel, 18NiCrMo5, hardene...
N319.19
N319.19
19
25
32
50
40
4.5
18
45
38
23
15
3.4
Steel, 18NiCrMo5, hardene...
N319.20
N319.20
20
26
32
50
40
4.5
18
45
38
23
15
3.4
Steel, 18NiCrMo5, hardene...
N319.24
N319.24
24
30
40
63
50
5.5
23
45
38
23
15
5.7
Steel, 18NiCrMo5, hardene...
N319.25
N319.25
25
31
40
63
50
5.5
23
45
38
23
15
5.7
Steel, 18NiCrMo5, hardene...
N319.30
N319.30
30
38
48
72
58
5.5
28
56
45
30
15
5.7
Steel, 18NiCrMo5, hardene...
N319.32
N319.32
32
40
48
72
58
5.5
28
56
45
30
15
5.7
Steel, 18NiCrMo5, hardene...
N319.38
N319.38
38
46
58
85
70
6.6
33
63
55
30
25
6.8
Steel, 18NiCrMo5, hardene...
N319.40
N319.40
40
48
58
85
70
6.6
33
63
55
30
25
6.8
Steel, 18NiCrMo5, hardene...
N319.48
N319.48
48
56
70
104
86
9.0
38
80
62
37
25
9.0
Steel, 18NiCrMo5, hardene...
N319.50
N319.50
50
58
70
104
86
9.0
38
80
62
37
25
9.0
Steel, 18NiCrMo5, hardene...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N 411.1. Securing ring according to DIN 471 - Guide elements
Tecnorm
09.08.2016
N 062. Guide bushing with collar, Ball retainer brazen, like DIN 9831 / ISO...
Tecnorm
09.08.2016
N 412. Ball retainer, small - Guide elements
Tecnorm
08.08.2016
E8977. Cutting bushes without collar - Cutting elements
Tecnorm
08.08.2016
FD06. Spring Plungers with internal hexagon and seal - Spring elements
Tecnorm
08.08.2016
N260 Shoulder screws - Springs
Tecnorm
08.08.2016
N 094 Guide bush with collar, self-lubricating coating with INTERCOAT Accor...
Tecnorm
09.08.2016
N 4.45 Retaining unit - Guide elements
Tecnorm
08.08.2016
N 419. Guide bushing with collar, Ball retainer brazen, like DIN 9831 / ISO...
Tecnorm
09.08.2016
N 285. Guide bushing with collar - Guide elements
Tecnorm
08.08.2016
N 413 Ball retainer with mounting aid - Guide elements
Tecnorm
08.08.2016
N 418. Guide bushing with collar, Ball retainer brazen, like DIN 9831 / ISO...
Tecnorm
09.08.2016
N 911.S Roller cage with securing ring - Guide elements
Tecnorm
08.08.2016
499. Precisional countersink - Cutting element
Tecnorm
19.09.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表