Nederlands
русский
English
QA認證資訊
目錄: Tece
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tece
TECEdrainline tile. channel "plate II" - Stainless steel, straight
Tece
Drainage Systems
TECEdrainline
Design cover, tileable channel
Powered by
CAD模型選擇
{tece/entwasserungstechnik/tece_drainline/fliesenmulde/fliesenmulde_plate_ll.prj},{NB=600972_(LOD=350)},{CNSORDERNO=600972},{PICTURE=tcb_600772.png},{LODDEST=Architecture},{LODLEVEL=350},{NL=900},{L=843},{OF=poliert},{H=22},{B=66},{X=224.750},{KT1=TECEdrainline Fliesenmulde \"plate II\"},{KT2=900 mm Edelstahl, gerade},{WN=73269098},{WG=600},{PG=3006000040},{ME=St.},{LE1=1},{GTIN=4027255040540},{ASTEXT=Ausschreibungstext},{HTML=HTML},{VERS=3},{LLDEUTSCHLAND=Ja},{LLOESTERREICH=Ja},{LLSCHWEIZ=Ja},{LLFRANKREICH=Ja},{LLITALIEN=Ja},{LLNIEDERLANDE=Ja},{LLTSCHECHIEN=Ja},{LLRUSSLAND=Ja},{LLPOLEN=Ja},{LLSPANIEN=Ja}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
NL
Nominal length
[mm]
L
Overall length
[mm]
OF
Surface
[mm]
H
Height
[mm]
B
Width
[mm]
KT1
Shorttext 1
ⁿ/ₐ
KT2
Shorttext 2
ⁿ/ₐ
GTIN
ⁿ/ₐ
600772
600772
700
643
poliert
22
66
TECEdrainline Fliesenmuld...
700 mm Edelstahl, gerade
4027255040526
600872
600872
800
743
poliert
22
66
TECEdrainline Fliesenmuld...
800 mm Edelstahl, gerade
4027255040533
600972
600972
900
843
poliert
22
66
TECEdrainline Fliesenmuld...
900 mm Edelstahl, gerade
4027255040540
601072
601072
1000
943
poliert
22
66
TECEdrainline Fliesenmuld...
1000 mm Edelstahl, gerade
4027255040557
601272
601272
1200
1143
poliert
22
66
TECEdrainline Fliesenmuld...
1200 mm Edelstahl, gerade
4027255040564
601572
601572
1500
1443
poliert
22
66
TECEdrainline Fliesenmuld...
1500 mm Edelstahl, gerade
4027255040571
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表