Nederlands
русский
English
QA認證資訊
目錄: Tece
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tece
TECEdrainline shower channel straight, no stirrup - with Seal System sealing tape
Tece
Drainage Systems
TECEdrainline
Shower channel straight
Powered by
CAD模型選擇
{tece/entwasserungstechnik/tece_drainline/duschrinne_gerade/duschrinne_gerade_ohne_fuss_mit_ssd.prj},{NB=630900(LOD=350)},{CNSORDERNO=630900},{PICTURE=tcb_630700.png},{LODDEST=Architecture},{LODLEVEL=350},{NL=900},{L=911},{SE=851},{B=150},{KT1=TECEdrainline Duschrinne, ohne Fußbügel},{KT2=900 mm mit Seal System Dichtband},{WN=73249000},{WG=600},{PG=3006000010},{LE1=1},{LE2=-},{ME=St.},{GTIN=4027255028395},{ASTEXT=Ausschreibungstext},{HTML=HTML},{X=641.000},{Y=82.000},{VERS=3},{LLDEUTSCHLAND=Nein},{LLOESTERREICH=Nein},{LLSCHWEIZ=Nein},{LLFRANKREICH=Nein},{LLITALIEN=Nein},{LLNIEDERLANDE=Nein},{LLTSCHECHIEN=Nein},{LLRUSSLAND=Nein},{LLPOLEN=Nein},{LLSPANIEN=Nein}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
NL
Nominal length
[mm]
L
Overall length
[mm]
SE
Visible dim. after installation
[mm]
B
Width in unfinished state
[mm]
KT1
Shorttext 1
ⁿ/ₐ
KT2
Shorttext 2
ⁿ/ₐ
GTIN
ⁿ/ₐ
630700
630700
700
711
651
150
TECEdrainline Duschrinne,...
700 mm mit Seal System Di...
4027255028371
630800
630800
800
811
751
150
TECEdrainline Duschrinne,...
800 mm mit Seal System Di...
4027255028388
630900
630900
900
911
851
150
TECEdrainline Duschrinne,...
900 mm mit Seal System Di...
4027255028395
631000
631000
1000
1011
951
150
TECEdrainline Duschrinne,...
1000 mm mit Seal System D...
4027255028401
631200
631200
1200
1211
1151
150
TECEdrainline Duschrinne,...
1200 mm mit Seal System D...
4027255028418
631500
631500
1500
1511
1451
150
TECEdrainline Duschrinne,...
1500 mm mit Seal System D...
4027255028425
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表