Nederlands
русский
English
QA認證資訊
目錄: Tece
Created: 15.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tece
TECEdrainline drain "flat" - DN 50 side drain
Tece
Drainage Systems
TECEdrainline
Drains
Powered by
CAD模型選擇
{tece/entwasserungstechnik/tece_drainline/ablaeufe/ablauf_flach_dn50.prj},{NB=650000_(LOD=350)},{CNSORDERNO=650000},{PICTURE=tcb_650000.png},{LODDEST=Architecture},{LODLEVEL=350},{KT1=TECEdrainline Ablauf \"flach\"},{KT2=DN 50 Auslauf seitlich, 0,7 l/s},{WN=39269097},{WG=600},{PG=3006000080},{LE1=1},{LE2=270},{ME=St.},{GTIN=4027255010772},{ASTEXT=Ausschreibungstext},{HTML=HTML},{LLDEUTSCHLAND=Ja},{LLOESTERREICH=Ja},{LLSCHWEIZ=Ja},{LLFRANKREICH=Ja},{LLITALIEN=Ja},{LLNIEDERLANDE=Ja},{LLTSCHECHIEN=Ja},{LLRUSSLAND=Ja},{LLPOLEN=Ja},{LLSPANIEN=Ja}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
KT1
Shorttext 1
ⁿ/ₐ
KT2
Shorttext 2
ⁿ/ₐ
GTIN
ⁿ/ₐ
650000
650000
TECEdrainline Ablauf "fla...
DN 50 Auslauf seitlich, 0...
4027255010772
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表