您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Tata Steel
Created: 15.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Tata Steel
Isolmur - Monopanel Roof and Wall Profiles
Tata Steel
Tata Steel Construction
Monopanel
Roof and Wall Profiles
Powered by
CAD模型選擇
{tata_steel/tata_steel_construction/monopanel/roof_and_wall_profiles/isolmur.prj},{NB=Isolmur 92.400 AC 0.75 mm steelarchitecture3002000},{IDNR=},{PC=Isolmur 92.400 AC 0.75 mm steel},{LODDEST=architecture},{LODLEVEL=300},{L=2000},{T=0.75},{X=3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PC
Product Code
ⁿ/ₐ
T
Thickness
[mm]
Isolmur 70.450 AC 0.75 mm...
Isolmur 70.450 AC 0.75 mm...
0.75
Isolmur 70.450 AC 0.88 mm...
Isolmur 70.450 AC 0.88 mm...
0.88
Isolmur 70.450 AC 1.00 mm...
Isolmur 70.450 AC 1.00 mm...
1.00
Isolmur 70.450 0.75 mm st...
Isolmur 70.450 0.75 mm st...
0.75
Isolmur 70.450 0.88 mm st...
Isolmur 70.450 0.88 mm st...
0.88
Isolmur 70.450 1.00 mm st...
Isolmur 70.450 1.00 mm st...
1.00
Isolmur 70.450 XT AC 0.75...
Isolmur 70.450 XT AC 0.75...
0.75
Isolmur 70.450 XT AC 0.88...
Isolmur 70.450 XT AC 0.88...
0.88
Isolmur 70.450 XT AC 1.00...
Isolmur 70.450 XT AC 1.00...
1.00
Isolmur 70.450 XT 0.75 mm...
Isolmur 70.450 XT 0.75 mm...
0.75
Isolmur 70.450 XT 0.88 mm...
Isolmur 70.450 XT 0.88 mm...
0.88
Isolmur 70.450 XT 1.00 mm...
Isolmur 70.450 XT 1.00 mm...
1.00
Isolmur 92.400 AC 0.75 mm...
Isolmur 92.400 AC 0.75 mm...
0.75
Isolmur 92.400 AC 0.88 mm...
Isolmur 92.400 AC 0.88 mm...
0.88
Isolmur 92.400 AC 1.00 mm...
Isolmur 92.400 AC 1.00 mm...
1.00
Isolmur 92.400 0.75 mm st...
Isolmur 92.400 0.75 mm st...
0.75
Isolmur 92.400 0.88 mm st...
Isolmur 92.400 0.88 mm st...
0.88
Isolmur 92.400 1.00 mm st...
Isolmur 92.400 1.00 mm st...
1.00
Isolmur 92.500 AC 0.75 mm...
Isolmur 92.500 AC 0.75 mm...
0.75
Isolmur 92.500 AC 0.88 mm...
Isolmur 92.500 AC 0.88 mm...
0.88
Isolmur 92.500 AC 1.00 mm...
Isolmur 92.500 AC 1.00 mm...
1.00
Isolmur 92.500 0.75 mm st...
Isolmur 92.500 0.75 mm st...
0.75
Isolmur 92.500 0.88 mm st...
Isolmur 92.500 0.88 mm st...
0.88
Isolmur 92.500 1.00 mm st...
Isolmur 92.500 1.00 mm st...
1.00
Isocoustic 92.400 0.75 mm...
Isocoustic 92.400 0.75 mm...
0.75
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
STT Sliding door for handle or hook lock, telescoping - Telescopic sliding ...
BRÜHL
12.09.2019
B69.61.019 - Double Sliding Door
Maschinenbau Kitz
02.05.2024
HFUCSL_,HFUCSR_,K-HFUCSL_,K-HFUCSR_,HFUCSLY_,HFUCSRY_,K-HFUCSLY_,K-HFUCSRY_...
Misumi
10.09.2023
SPIKE® DT-S - Stainless steel Concrete anchors
SFS
20.02.2024
BorderStyle GreenRoof - BorderStyle GreenRoof® are aluminum borders designe...
Plantco
05.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表