Belt gear dummy - Belt gear dummy for OSP-E
TAIYO
Electric linear drive
Accessories for Electric linear drive
Beltgear
Powered by
CAD模型選擇
{taiyo/electricactuator/zubehoerospe/beltgear/belt_gear.prj},{NB=HOERBIGER-ORIGA_OSP-E25S-45-min.40max.100-min.25max.80-M1-1:1-D=6 40 25 110 16 01},{NAME=OSP-E25},{TYPE=1},{W=1},{D1=40},{D2=25},{D3=1},{S1=1},{I=1},{L=110},{LM=16},{A=1},{SPIN=0},{A1=100.000},{D=25.000},{B=182.000},{C=80.000},{Y=6.000},{F=20.000},{G=28.000},{H=109.300},{R=7.000},{E=29.000},{E1=16.000},{E2=27.000},{E3=27.000},{E4=11.000},{E5=6.600},{E6=5.500},{A4=101.000},{A5=186.000},{A6=29.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
NAME
Size
ⁿ/ₐ
A1
[mm]
D
[mm]
B
[mm]
C
[mm]
Y
[mm]
F
[mm]
G
[mm]
H
[mm]
R
[mm]
E
[mm]
E1
[mm]
E2
[mm]
E3
[mm]
E4
[mm]
E5
[mm]
E6
[mm]
HOERBIGER-ORIGA_OSP-E25S-...
OSP-E25
100.000
25.000
182.000
80.000
6.000
20.000
28.000
109.300
7.000
29.000
16.000
27.000
27.000
11.000
6.600
5.500
HOERBIGER-ORIGA_OSP-E32S-...
OSP-E32
100.000
32.000
192.000
80.000
6.000
25.000
35.000
109.300
7.000
36.000
22.000
36.000
36.000
12.000
7.600
6.500
HOERBIGER-ORIGA_OSP-E50S-...
OSP-E50
100.000
50.000
230.000
80.000
6.000
38.000
48.000
135.000
7.000
42.000
35.000
46.000
46.000
12.000
7.600
6.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表