目錄: System Seals
Created: 14.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
System Seals
W24 (Imperial) - Heavy Duty "Rambo" Snap-In Wiper - Series 324 (Imperial)
System Seals
Hydraulic Seals
Wipers, Guide Elements & Static Seals
Powered by
CAD模型選擇
{systemseals/hydraulic_seals/wipers_guide_elements_static_seals/w24_i_asmtab.prj},{NB=324.57103-1450},{MS=I},{SERIES=324},{OPT=},{MAT=MF01},{ID=0.625},{B=0.129},{L=0.104},{R=0.012},{R2=0.020},{PRES=1450},{GO=},{PPATH=w24_i_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part No.
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
OD
D Outer Diameter
[Inch]
H
H Seal Height
[Inch]
L1
[Inch]
D1
[Inch]
R
R/R1 Groove Radius
[Inch]
R2
[Inch]
WEIGHT
Weight
[g]
324.57103-1450
324.57103
324
0.883
0.228
0.055
0.770
0.012
0.020
2.14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表