目錄: SXQD
Created: 06.09.2022
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
SXQD
MK - 新型旋转夹紧气缸(标准)
SXQD
执行元件
旋转下压缸
MK
Powered by
CAD模型選擇
{sxqd/actuating_element/rotating_down_pressure_cylinder/mk_series/mk_asmtab.prj},{NB=MKB2510RZ},{MODEL=MK},{IIF=B},{BORE=25},{CS=10},{ST1=10,20,30},{DOR=R},{CBO=},{MSIMS=Z},{A=40},{C=40.0},{D=10},{E=M8x1.25},{E1=8},{E2=1.25},{F=11.0},{G=22.5},{H=12.0},{I=9.0},{J=7.0},{K=M6x1},{K1=6},{K2=1.00},{L=10},{S=27.5},{T=10.5},{X=3.0},{Y=23},{Z=4.0},{ZZ=3.0},{AC=5.5},{AE=M5x0.8},{AE1=5.000},{AE2=0.800},{N=14},{O=51},{P=35},{PP=7},{U=16},{V=M6x1},{V1=6},{V2=1.00},{AD=15},{FD=6.6},{FT=8.0},{FV=42},{FX=52},{FZ=64},{B=0.0},{PPATH=assemblies/mk_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BORE
缸径
[mm]
ST1
[mm]
A
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
I
[mm]
J
[mm]
K
[mm]
L
[mm]
S
[mm]
T
[mm]
X
[mm]
Y
[mm]
Z
[mm]
ZZ
[mm]
AC
[mm]
AE
[mm]
N
[mm]
O
[mm]
P
[mm]
PP
[mm]
U
[mm]
V
[mm]
AD
[mm]
FD
[mm]
FT
[mm]
FV
[mm]
FX
[mm]
FZ
[mm]
B
[mm]
MKB1210RZ
12
10,20,30
25
15.5
5
M3x0.5
5.5
11.0
6.0
6.5
4.0
M4x0.7
7
15.0
5.5
2.0
10
3.0
2.5
3.5
M5x0.8
8
29
20
4
8
M3x0.5
10
4.5
5.5
25
45
55
0.0
MKB1610RZ
16
10,20,30
29
20.0
7
M5x0.8
6.5
14.0
8.0
6.5
4.0
M4x0.7
7
15.0
5.5
2.0
13
3.0
2.5
3.5
M5x0.8
11
36
25
5
11
M4x0.7
10
4.5
5.5
30
45
55
0.0
MKB2010RZ
20
10,20,30
36
36.0
10
M8x1.25
11.0
17.9
12.0
9.0
7.0
M6x1
10
28.0
9.0
3.0
18
4.0
3.0
5.5
M5x0.8
14
51
35
7
16
M6x1
15
6.6
8.0
39
48
60
0.0
MKB2510RZ
25
10,20,30
40
40.0
10
M8x1.25
11.0
22.5
12.0
9.0
7.0
M6x1
10
27.5
10.5
3.0
23
4.0
3.0
5.5
M5x0.8
14
51
35
7
16
M6x1
15
6.6
8.0
42
52
64
0.0
MKB3210RZ
32
10,20,30,50
45
34.0
14
M10x1.5
12.0
29.5
16.0
9.0
7.0
M6x1
10
31.5
10.5
3.0
30
6.5
5.5
5.5
G1/8
18
67
45
10
20
M8x1.25
20
5.5
8.0
48
56
65
49.5
MKB4010RZ
40
10,20,30,50
52
40.0
14
M10x1.5
12.0
29.5
16.0
9.0
7.0
M6x1
10
29.0
9.0
3.0
30
6.5
5.5
5.5
G1/8
18
67
45
10
20
M8x1.25
20
5.5
8.0
54
62
72
57.0
MKB5010RZ
50
10,20,30,50
64
50.0
17
M12x1.75
15.0
36.5
20.0
11.0
8.0
M8x1.25
14
34.0
11.5
3.5
37
7.5
5.5
6.6
G1/4
22
88
65
10
22
M10x1.5
35
6.6
9.0
67
76
89
71.0
MKB6310RZ
63
10,20,30,50
77
60.0
17
M12x1.75
15.0
47.5
20.0
14.0
10.5
M10x1.5
18
34.5
10.5
3.5
48
7.5
5.5
9.0
G1/4
22
88
65
10
22
M10x1.5
35
9.0
9.0
80
92
108
84.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表