目錄: StS Coupling GmbH
Created: 18.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
StS Coupling GmbH
WSR400 - Rigid Shaft Coupling - without keyway
StS Coupling GmbH
Shrink Disks – Shaft Couplings
Shaft Couplings
Powered by
CAD模型選擇
{sts/shrink_discs_shaft_couplings/shaft_couplings/wsr400_asmtab.prj},{NB=WSR400-6x18},{SIZE=6x18},{TKN=4},{D1=6},{D2=18},{L=30},{S=M4},{TA=2.2},{M=0.05},{MAT=Steel, gunmetal finished},{CTN=84836020},{DSCREW=4},{LSCREW=6},{PPATH=parts/wsr400/wsr400_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
SIZE
ØD1xØD2
ⁿ/ₐ
TKN
Torque
[Nm]
L
Total length
[mm]
S
Screw (ISO 4029)
ⁿ/ₐ
TA
Installation torque per screw
[Nm]
M
Mass
[kg]
MAT
Material
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
WSR400-6x18
6x18
4
30
M4
2.2
0.05
steel, burnished
84836020
WSR400-8x24
8x24
8
35
M4
2.2
0.10
steel, burnished
84836020
WSR400-10x29
10x29
12
45
M5
4.0
0.19
steel, burnished
84836020
WSR400-12x29
12x29
17
45
M6
7.2
0.18
steel, burnished
84836020
WSR400-14x34
14x34
30
50
M6
7.2
0.28
steel, burnished
84836020
WSR400-15x34
15x34
32
50
M6
7.2
0.27
steel, burnished
84836020
WSR400-16x34
16x34
35
50
M6
7.2
0.26
steel, burnished
84836020
WSR400-20x42
20x42
70
65
M6
7.2
0.52
steel, burnished
84836020
WSR400-25x45
25x45
135
75
M8
17.0
0.62
steel, burnished
84836020
WSR400-30x53
30x53
155
83
M8
17.0
0.92
steel, burnished
84836020
WSR400-35x67
35x67
230
95
M8
17.0
1.88
steel, burnished
84836020
WSR400-40x77
40x77
310
108
M10
33.0
2.71
steel, burnished
84836020
WSR400-50x85
50x85
490
124
M10
33.0
3.52
steel, burnished
84836020
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表