dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN1598 - Ringschraube drehbar
STRACK
03. Allgemeines Zubehör
3.7. Tragelemente
Powered by
CAD模型選擇
{strack/z_kat/z_07/sn100201.prj},{NB=SN1598-M20 Ringschraube drehbar},{PDF=PDF},{D1=M20},{TF=2000},{D4=40},{D3=69},{D2=54},{L=30},{L_MAX=160},{H=78},{L3=41},{L1=16},{SW=12},{KG=0.58},{SD=20},{SKH=4.50},{D5=35},{DG=20},{SH=5},{B1=19.5},{SSK=24.5},{SNPR=MIN},{ARTNR=607144}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
D1
(d1)
[mm]
TF
(TF)
[mm]
D4
(d4)
[mm]
D3
(d3)
[mm]
D2
(d2)
[mm]
L
(L)
[mm]
L_MAX
(L_max)
[mm]
H
(H)
[mm]
L3
(L3)
[mm]
L1
(L1)
[mm]
SW
(SW)
[mm]
KG
(kg)
ⁿ/ₐ
SD
(SD)
[mm]
SKH
(SKH)
[mm]
D5
(D5)
[mm]
DG
(DG)
[mm]
SH
(SH)
[mm]
B1
(B1)
[mm]
SSK
(SSK)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
SN1598-M8
M8
300
25
45
35
15
90
53
27
10
6
0.17
12
4.00
20
8
2
12.0
14.0
607140
SN1598-M10
M10
500
25
45
35
15
160
53
27
10
6
0.18
12
4.00
20
10
2
12.0
14.5
607141
SN1598-M12
M12
700
30
55
43
20
160
63
32
12
8
0.29
15
4.00
24
12
5
15.0
16.0
607142
SN1598-M16
M16
1500
35
64
50
25
160
70
36
14
10
0.45
16
6.00
30
16
5
16.5
22.0
607143
SN1598-M20
M20
2000
40
69
54
30
160
78
41
16
12
0.58
20
4.50
35
20
5
19.5
24.5
607144
SN1598-M24
M24
3000
50
86
69
35
0
97
50
18
14
1.10
20
5.50
43
24
5
20.4
30.5
607145
SN1598-M30
M30
4000
60
110
90
45
0
114
60
25
17
2.20
28
7.00
49
30
6
27.7
40.0
607146
SN1598-M36
M36
7000
70
132
108
55
0
136
70
31
19
3.90
24
10.00
59
36
6
24.4
48.0
607147
SN1598-M42
M42
9000
80
152
126
65
0
153
76
36
22
5.80
28
9.50
65
42
8
28.0
55.5
607148
SN1598-M48
M48
12000
95
179
148
75
0
179
95
42
24
8.90
50
11.00
80
48
9
50.0
60.0
607149
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表