dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
F51 - Aufspannplatte
STRACK
01. Platten
1.2. Formplatten OXA
Powered by
CAD模型選擇
{strack/p_kat/p_02/sn020102.prj},{NB=246x396-F51-36-1730-Aufspannplatte},{FG=246x396},{D=36},{MAT=1730},{DICKEX=36.00},{MATX=1730},{B=246},{L=446},{B1=198},{L1=340},{B2=198},{L2=284},{D2=30},{D5=13},{D6=19},{T6=13},{DMIN=27.1},{DMAX=177.0},{OXA=246x396},{SNPRTAB=MIN},{ARTNRX=170267}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
FG
(FG)
ⁿ/ₐ
D
(D)
[mm]
MAT
(Mat)
ⁿ/ₐ
B
(B)
[mm]
L
(L)
[mm]
B1
(B1)
[mm]
L1
(L1)
[mm]
B2
(B2)
[mm]
L2
(L2)
[mm]
D2
(D2)
[mm]
D5
(D5)
[mm]
D6
(D6)
[mm]
T6
(t6)
[mm]
DMIN
(DMIN)
[mm]
DMAX
(DMAX)
[mm]
OXA
(OXA)
ⁿ/ₐ
SNPRTAB
Preis (Euro/1)
[Euro/1]
ARTNRX
Art.-Nr.
ⁿ/ₐ
156x156-F51-22-1730
156x156
22
1730
156
246
122
122
122
72
20
11
17
11
0.1
22.0
156x156
169884
156x156-F51-22-2312
156x156
22
2312
156
246
122
122
122
72
20
11
17
11
0.1
22.0
156x156
169885
156x156-F51-22-2085
156x156
22
2085
156
246
122
122
122
72
20
11
17
11
0.1
22.0
156x156
156x156-F51-27-1730
156x156
27
1730
156
246
122
122
122
72
20
11
17
11
22.1
177.0
156x156
169886
156x156-F51-27-2312
156x156
27
2312
156
246
122
122
122
72
20
11
17
11
22.1
177.0
156x156
169887
156x156-F51-27-2085
156x156
27
2085
156
246
122
122
122
72
20
11
17
11
22.1
177.0
156x156
156x196-F51-22-1730
156x196
22
1730
156
296
120
156
126
114
20
11
17
11
0.1
22.0
156x196
169909
156x196-F51-22-2312
156x196
22
2312
156
296
120
156
126
114
20
11
17
11
0.1
22.0
156x196
169910
156x196-F51-22-2085
156x196
22
2085
156
296
120
156
126
114
20
11
17
11
0.1
22.0
156x196
156x196-F51-27-1730
156x196
27
1730
156
296
120
156
126
114
20
11
17
11
22.1
177.0
156x196
169911
156x196-F51-27-2312
156x196
27
2312
156
296
120
156
126
114
20
11
17
11
22.1
177.0
156x196
169912
156x196-F51-27-2085
156x196
27
2085
156
296
120
156
126
114
20
11
17
11
22.1
177.0
156x196
156x246-F51-22-1730
156x246
22
1730
156
296
122
212
122
162
20
11
17
11
0.1
22.0
156x246
169934
156x246-F51-22-2312
156x246
22
2312
156
296
122
212
122
162
20
11
17
11
0.1
22.0
156x246
169935
156x246-F51-22-2085
156x246
22
2085
156
296
122
212
122
162
20
11
17
11
0.1
22.0
156x246
156x246-F51-27-1730
156x246
27
1730
156
296
122
212
122
162
20
11
17
11
22.1
177.0
156x246
169936
156x246-F51-27-2312
156x246
27
2312
156
296
122
212
122
162
20
11
17
11
22.1
177.0
156x246
169937
156x246-F51-27-2085
156x246
27
2085
156
296
122
212
122
162
20
11
17
11
22.1
177.0
156x246
156x296-F51-27-1730
156x296
27
1730
156
396
122
262
122
212
20
11
17
11
0.1
177.0
156x296
169956
156x296-F51-27-2312
156x296
27
2312
156
396
122
262
122
212
20
11
17
11
0.1
177.0
156x296
169957
156x296-F51-27-2085
156x296
27
2085
156
396
122
262
122
212
20
11
17
11
0.1
177.0
156x296
190x246-F51-36-1730
190x246
36
1730
190
296
148
202
148
150
26
11
17
11
27.1
177.0
190x246
190x246-F51-36-2312
190x246
36
2312
190
296
148
202
148
150
26
11
17
11
27.1
177.0
190x246
190x246-F51-36-2085
190x246
36
2085
190
296
148
202
148
150
26
11
17
11
27.1
177.0
190x246
190x246-F51-27-1730
190x246
27
1730
190
296
148
202
148
150
26
11
17
11
0.1
27.0
190x246
169983
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表