dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
F8 - Auswerferhalteplatte
STRACK
01. Platten
1.2. Formplatten OXA
Powered by
CAD模型選擇
{strack/p_kat/p_02/sn020084.prj},{NB=396x546-F8-17-1730-Auswerferhalteplatte},{FG=396x546},{D=17},{MAT=1730},{DICKEX=17.00},{MATX=1730},{B=268},{L=546},{B1=240},{L1=464},{M=10},{MD=10},{DKM=8.50},{DMIN=0.1},{DMAX=177.0},{RLF=0},{OXA=396x546},{SNPRTAB=MIN},{ARTNRX=171905}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
FG
(FG)
ⁿ/ₐ
D
(D)
[mm]
MAT
(Mat)
ⁿ/ₐ
B
(B)
[mm]
L
(L)
[mm]
B1
(B1)
[mm]
L1
(L1)
[mm]
M
(M)
[mm]
MD
(MD)
[mm]
DKM
(DKM)
ⁿ/ₐ
DMIN
(DMIN)
[mm]
DMAX
(DMAX)
[mm]
RLF
(RLF)
ⁿ/ₐ
OXA
(OXA)
ⁿ/ₐ
SNPRTAB
Preis (Euro/1)
[Euro/1]
ARTNRX
Art.-Nr.
ⁿ/ₐ
156x156-F8-9-1730
156x156
9
1730
90
156
68
100
8
8
6.80
0.1
177.0
0
156x156
163106
156x156-F8-9-2085
156x156
9
2085
90
156
68
100
8
8
6.80
0.1
177.0
0
156x156
10061769
156x196-F8-9-1730
156x196
9
1730
90
196
68
140
8
8
6.80
0.1
177.0
0
156x196
163200
156x196-F8-9-2085
156x196
9
2085
90
196
68
140
8
8
6.80
0.1
177.0
0
156x196
10210515
156x246-F8-9-1730
156x246
9
1730
90
246
68
186
8
8
6.80
0.1
177.0
0
156x246
163294
156x246-F8-9-2085
156x246
9
2085
90
246
68
186
8
8
6.80
0.1
177.0
0
156x246
156x296-F8-12-1730
156x296
12
1730
90
296
68
236
8
8
6.80
0.1
177.0
0
156x296
163347
156x296-F8-12-2085
156x296
12
2085
90
296
68
236
8
8
6.80
0.1
177.0
0
156x296
190x246-F8-12-1730
190x246
12
1730
112
246
90
182
8
8
6.80
0.1
177.0
0
190x246
163571
190x246-F8-12-2085
190x246
12
2085
112
246
90
182
8
8
6.80
0.1
177.0
0
190x246
10083801
196x196-F8-12-1730
196x196
12
1730
118
196
96
132
8
8
6.80
0.1
177.0
0
196x196
163459
196x196-F8-12-2085
196x196
12
2085
118
196
96
132
8
8
6.80
0.1
177.0
0
196x196
10029961
196x296-F8-12-1730
196x296
12
1730
108
296
90
230
8
8
6.80
0.1
177.0
0
196x296
163682
196x296-F8-12-2085
196x296
12
2085
108
296
90
230
8
8
6.80
0.1
177.0
0
196x296
196x346-F8-12-1730
196x346
12
1730
108
346
90
280
8
8
6.80
0.1
177.0
0
196x346
163793
196x346-F8-12-2085
196x346
12
2085
108
346
90
280
8
8
6.80
0.1
177.0
0
196x346
196x396-F8-17-1730
196x396
17
1730
108
396
90
330
8
8
6.80
0.1
177.0
0
196x396
163849
196x396-F8-17-2085
196x396
17
2085
108
396
90
330
8
8
6.80
0.1
177.0
0
196x396
218x246-F8-12-1730
218x246
12
1730
140
246
118
182
8
8
6.80
0.1
177.0
1
218x246
163945
218x246-F8-12-2085
218x246
12
2085
140
246
118
182
8
8
6.80
0.1
177.0
0
218x246
10005322
218x296-F8-12-1730
218x296
12
1730
130
296
108
230
8
8
6.80
0.1
177.0
1
218x296
164042
218x296-F8-12-2085
218x296
12
2085
130
296
108
230
8
8
6.80
0.1
177.0
0
218x296
246x246-F8-12-1730
246x246
12
1730
158
246
130
180
8
8
6.80
0.1
177.0
0
246x246
164153
246x246-F8-12-2085
246x246
12
2085
158
246
130
180
8
8
6.80
0.1
177.0
0
246x246
10064469
246x296-F8-12-1730
246x296
12
1730
158
296
130
230
8
8
6.80
0.1
177.0
1
246x296
164271
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表