dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
F7 - Auswerfergrundplatte
STRACK
01. Platten
1.2. Formplatten OXA
Powered by
CAD模型選擇
{strack/p_kat/p_02/sn020083.prj},{NB=396x546-F7-27-1730-Auswerfergrundplatte},{FG=396x546},{D=27},{MAT=1730},{DICKEX=27.00},{MATX=1730},{B=268},{L=546},{B1=240},{L1=464},{D5=11.0},{D6=16},{T6=11},{DMIN=0.1},{DMAX=177.0},{RLF=0},{OXA=396x546},{SNPRTAB=MIN},{ARTNRX=171903}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
FG
(FG)
ⁿ/ₐ
D
(D)
[mm]
MAT
(Mat)
ⁿ/ₐ
B
(B)
[mm]
L
(L)
[mm]
B1
(B1)
[mm]
L1
(L1)
[mm]
D5
(D5)
[mm]
D6
(D6)
[mm]
T6
(T6)
[mm]
DMIN
(DMIN)
[mm]
DMAX
(DMAX)
[mm]
RLF
(RLF)
ⁿ/ₐ
OXA
(OXA)
ⁿ/ₐ
SNPRTAB
Preis (Euro/1)
[Euro/1]
ARTNRX
Art.-Nr.
ⁿ/ₐ
156x156-F7-17-1730
156x156
17
1730
90
156
68
100
9.0
15
9
0.1
177.0
0
156x156
163104
156x156-F7-17-2312
156x156
17
2312
90
156
68
100
9.0
15
9
0.1
177.0
0
156x156
163105
156x156-F7-17-2085
156x156
17
2085
90
156
68
100
9.0
15
9
0.1
177.0
0
156x156
10061771
156x196-F7-17-1730
156x196
17
1730
90
196
68
140
9.0
15
9
0.1
177.0
0
156x196
163198
156x196-F7-17-2312
156x196
17
2312
90
196
68
140
9.0
15
9
0.1
177.0
0
156x196
163199
156x196-F7-17-2085
156x196
17
2085
90
196
68
140
9.0
15
9
0.1
177.0
0
156x196
156x246-F7-17-1730
156x246
17
1730
90
246
68
186
9.0
15
9
0.1
177.0
0
156x246
163292
156x246-F7-17-2312
156x246
17
2312
90
246
68
186
9.0
15
9
0.1
177.0
0
156x246
163293
156x246-F7-17-2085
156x246
17
2085
90
246
68
186
9.0
15
9
0.1
177.0
0
156x246
156x296-F7-17-1730
156x296
17
1730
90
296
68
236
9.0
15
9
0.1
177.0
0
156x296
163345
156x296-F7-17-2312
156x296
17
2312
90
296
68
236
9.0
15
9
0.1
177.0
0
156x296
163346
156x296-F7-17-2085
156x296
17
2085
90
296
68
236
9.0
15
9
0.1
177.0
0
156x296
190x246-F7-17-1730
190x246
17
1730
112
246
90
182
9.0
15
9
0.1
177.0
0
190x246
163569
190x246-F7-17-2312
190x246
17
2312
112
246
90
182
9.0
15
9
0.1
177.0
0
190x246
163570
190x246-F7-17-2085
190x246
17
2085
112
246
90
182
9.0
15
9
0.1
177.0
0
190x246
10083803
196x196-F7-17-1730
196x196
17
1730
118
196
96
132
9.0
15
9
0.1
177.0
0
196x196
163457
196x196-F7-17-2312
196x196
17
2312
118
196
96
132
9.0
15
9
0.1
177.0
0
196x196
163458
196x196-F7-17-2085
196x196
17
2085
118
196
96
132
9.0
15
9
0.1
177.0
0
196x196
10029960
196x296-F7-17-1730
196x296
17
1730
108
296
90
230
9.0
15
9
0.1
177.0
0
196x296
163680
196x296-F7-17-2312
196x296
17
2312
108
296
90
230
9.0
15
9
0.1
177.0
0
196x296
163681
196x296-F7-17-2085
196x296
17
2085
108
296
90
230
9.0
15
9
0.1
177.0
0
196x296
196x346-F7-17-1730
196x346
17
1730
108
346
90
280
9.0
15
9
0.1
177.0
0
196x346
163791
196x346-F7-17-2312
196x346
17
2312
108
346
90
280
9.0
15
9
0.1
177.0
0
196x346
163792
196x346-F7-17-2085
196x346
17
2085
108
346
90
280
9.0
15
9
0.1
177.0
0
196x346
196x396-F7-22-1730
196x396
22
1730
108
396
90
330
9.0
15
9
0.1
177.0
0
196x396
163847
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表