dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
F3 - Leiste
STRACK
01. Platten
1.2. Formplatten OXA
Powered by
CAD模型選擇
{strack/p_kat/p_02/sn020066.prj},{NB=396x796-F3-86-1730-Leiste},{FG=396x796},{D=86},{MAT=1730},{DICKEX=86.00},{MATX=1730},{B=62},{L=796},{B1=324},{L1=724},{B2=324},{L2=630},{FB=396},{D2=42},{D5=17.5},{RLF=0},{OXA=1},{DMIN=0.1},{DMAX=86.0},{SNPRTAB=MIN},{ARTNRX=178132}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
FG
(FG)
ⁿ/ₐ
D
(D)
[mm]
MAT
(Mat)
ⁿ/ₐ
B
(B)
[mm]
L
(L)
[mm]
B1
(B1)
[mm]
L1
(L1)
[mm]
B2
(B2)
[mm]
L2
(L2)
[mm]
FB
(FB)
[mm]
D2
(D2)
[mm]
D5
(D5)
[mm]
RLF
(RLF)
ⁿ/ₐ
OXA
(OXA)
ⁿ/ₐ
DMIN
(DMIN)
[mm]
DMAX
(DMAX)
[mm]
SNPRTAB
Preis (Euro/1)
[Euro/1]
ARTNRX
Art.-Nr.
ⁿ/ₐ
156x156-F3-46-1730
156x156
46
1730
32
156
122
122
122
72
156
20
11.0
0
1
0.1
46.0
163101
156x156-F3-46-2085
156x156
46
2085
32
156
122
122
122
72
156
20
11.0
0
1
0.1
46.0
10061767
156x156-F3-56-1730
156x156
56
1730
32
156
122
122
122
72
156
20
11.0
0
1
46.1
56.0
163102
156x156-F3-56-2085
156x156
56
2085
32
156
122
122
122
72
156
20
11.0
0
1
46.1
56.0
10174338
156x156-F3-76-1730
156x156
76
1730
32
156
122
122
122
72
156
20
11.0
0
1
56.1
177.0
163103
156x156-F3-76-2085
156x156
76
2085
32
156
122
122
122
72
156
20
11.0
0
1
56.1
177.0
156x196-F3-46-1730
156x196
46
1730
32
196
120
156
126
114
156
20
11.0
0
1
0.1
46.0
163195
156x196-F3-46-2085
156x196
46
2085
32
196
120
156
126
114
156
20
11.0
0
1
0.1
46.0
156x196-F3-56-1730
156x196
56
1730
32
196
120
156
126
114
156
20
11.0
0
1
46.1
56.0
163196
156x196-F3-56-2085
156x196
56
2085
32
196
120
156
126
114
156
20
11.0
0
1
46.1
56.0
156x196-F3-76-1730
156x196
76
1730
32
196
120
156
126
114
156
20
11.0
0
1
56.1
177.0
163197
156x196-F3-76-2085
156x196
76
2085
32
196
120
156
126
114
156
20
11.0
0
1
56.1
177.0
156x246-F3-46-1730
156x246
46
1730
32
246
122
212
122
162
156
20
11.0
0
1
0.1
46.0
163289
156x246-F3-46-2085
156x246
46
2085
32
246
122
212
122
162
156
20
11.0
0
1
0.1
46.0
10098479
156x246-F3-56-1730
156x246
56
1730
32
246
122
212
122
162
156
20
11.0
0
1
46.1
56.0
163290
156x246-F3-56-2085
156x246
56
2085
32
246
122
212
122
162
156
20
11.0
0
1
46.1
56.0
10064086
156x246-F3-76-1730
156x246
76
1730
32
246
122
212
122
162
156
20
11.0
0
1
56.1
177.0
163291
156x246-F3-76-2085
156x246
76
2085
32
246
122
212
122
162
156
20
11.0
0
1
56.1
177.0
10098477
156x296-F3-46-1730
156x296
46
1730
32
296
122
262
122
212
156
20
11.0
0
1
0.1
46.0
163342
156x296-F3-46-2085
156x296
46
2085
32
296
122
262
122
212
156
20
11.0
0
1
0.1
46.0
156x296-F3-56-1730
156x296
56
1730
32
296
122
262
122
212
156
20
11.0
0
1
46.1
56.0
163343
156x296-F3-56-2085
156x296
56
2085
32
296
122
262
122
212
156
20
11.0
0
1
46.1
56.0
156x296-F3-76-1730
156x296
76
1730
32
296
122
262
122
212
156
20
11.0
0
1
56.1
177.0
163344
156x296-F3-76-2085
156x296
76
2085
32
296
122
262
122
212
156
20
11.0
0
1
56.1
177.0
196x196-F3-46-1730
196x196
46
1730
38
196
154
152
154
100
196
26
11.0
0
1
0.1
46.0
163454
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表