dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
H1 - Formplatte
STRACK
01. Platten
1.1. Formplatten Standard
1.1.1. Formplatten H1
Powered by
CAD模型選擇
{strack/p_kat/p_01/p_01_01/sn120007.prj},{NB=3035-H1-67-1730-Formplatte},{TYP=3035},{D=67},{MAT=1730},{DICKEX=67.00},{MATX=1730},{B=296},{L=346},{B1=244},{L1=294},{L2=234},{D2=34},{D2U=33.4},{D3=39},{M=12},{DK2=10.2},{T1=20},{T2=25},{T=8.2},{DMIN=57.10},{DMAX=67.00},{NANZGW=4},{SNPRTAB=MIN},{ARTNRX=6201}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
(TYP)
ⁿ/ₐ
D
(D)
[mm]
MAT
(Mat)
ⁿ/ₐ
B
(B)
[mm]
L
(L)
[mm]
B1
(B1)
[mm]
L1
(L1)
[mm]
L2
(L2)
[mm]
D2
(d2)
[mm]
D2U
(d2U)
[mm]
D3
(d3)
[mm]
M
(M)
[mm]
DK2
(DK2)
[mm]
T1
(t1)
[mm]
T2
(t2)
[mm]
T
(t)
[mm]
DMIN
(DMIN)
[mm]
DMAX
(DMAX)
[mm]
NANZGW
(NANZGW)
[mm]
SNPRTAB
Preis (Euro/1)
[Euro/1]
ARTNRX
Art.-Nr.
ⁿ/ₐ
1316-H1-17-1730
1316
17
1730
125
156
99
130
70
18
17.7
23
8
6.8
10
12
4.2
0.10
17.00
4
70719
1316-H1-17-2162
1316
17
2162
125
156
99
130
70
18
17.7
23
8
6.8
10
12
4.2
0.10
17.00
4
70720
1316-H1-17-2311
1316
17
2311
125
156
99
130
70
18
17.7
23
8
6.8
10
12
4.2
0.10
17.00
4
81071
1316-H1-17-2312
1316
17
2312
125
156
99
130
70
18
17.7
23
8
6.8
10
12
4.2
0.10
17.00
4
70721
1316-H1-17-2767
1316
17
2767
125
156
99
130
70
18
17.7
23
8
6.8
10
12
4.2
0.10
17.00
4
70722
1316-H1-22-1730
1316
22
1730
125
156
99
130
70
18
17.7
23
8
6.8
14
16
4.2
17.10
22.00
4
70728
1316-H1-22-2162
1316
22
2162
125
156
99
130
70
18
17.7
23
8
6.8
14
16
4.2
17.10
22.00
4
70729
1316-H1-22-2311
1316
22
2311
125
156
99
130
70
18
17.7
23
8
6.8
14
16
4.2
17.10
22.00
4
81072
1316-H1-22-2312
1316
22
2312
125
156
99
130
70
18
17.7
23
8
6.8
14
16
4.2
17.10
22.00
4
70730
1316-H1-22-2767
1316
22
2767
125
156
99
130
70
18
17.7
23
8
6.8
14
16
4.2
17.10
22.00
4
70733
1316-H1-27-1730
1316
27
1730
125
156
99
130
70
18
17.7
23
8
6.8
14
16
4.2
22.10
27.00
4
70752
1316-H1-27-2162
1316
27
2162
125
156
99
130
70
18
17.7
23
8
6.8
14
16
4.2
22.10
27.00
4
70753
1316-H1-27-2311
1316
27
2311
125
156
99
130
70
18
17.7
23
8
6.8
14
16
4.2
22.10
27.00
4
81073
1316-H1-27-2312
1316
27
2312
125
156
99
130
70
18
17.7
23
8
6.8
14
16
4.2
22.10
27.00
4
70754
1316-H1-27-2343
1316
27
2343
125
156
99
130
70
18
17.7
23
8
6.8
14
16
4.2
0.10
27.00
4
70755
1316-H1-27-2767
1316
27
2767
125
156
99
130
70
18
17.7
23
8
6.8
14
16
4.2
22.10
27.00
4
70757
1316-H1-37-1730
1316
37
1730
125
156
99
130
70
18
17.7
23
8
6.8
14
16
4.2
27.10
37.00
4
70778
1316-H1-37-2162
1316
37
2162
125
156
99
130
70
18
17.7
23
8
6.8
14
16
4.2
27.10
37.00
4
70779
1316-H1-37-2311
1316
37
2311
125
156
99
130
70
18
17.7
23
8
6.8
14
16
4.2
27.10
37.00
4
81074
1316-H1-37-2312
1316
37
2312
125
156
99
130
70
18
17.7
23
8
6.8
14
16
4.2
27.10
37.00
4
70780
1316-H1-37-2343
1316
37
2343
125
156
99
130
70
18
17.7
23
8
6.8
14
16
4.2
27.10
37.00
4
70781
1316-H1-37-2767
1316
37
2767
125
156
99
130
70
18
17.7
23
8
6.8
14
16
4.2
27.10
37.00
4
70783
1316-H1-47-1730
1316
47
1730
125
156
99
130
70
18
17.7
23
8
6.8
14
16
4.2
37.10
47.00
4
70798
1316-H1-47-2162
1316
47
2162
125
156
99
130
70
18
17.7
23
8
6.8
14
16
4.2
37.10
47.00
4
70799
1316-H1-47-2311
1316
47
2311
125
156
99
130
70
18
17.7
23
8
6.8
14
16
4.2
37.10
47.00
4
81075
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表