dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z7740 - Temperierbrücke
STRACK
08. Heißkanal- und Temperiersysteme, Regeltechnik
8.2. Temperiersysteme
Powered by
CAD模型選擇
{strack/h_kat/h_02/sn200030.prj},{NB=Z7740-8-98 Temperierbruecke},{PDF=PDF},{B=8},{L2=98},{L=150},{B1=18},{L1=132},{T=16},{T1=8.5},{T2=6.5},{D=M10},{D1=14},{D2=M8},{SN3500=M8x16},{Z7730=-73-3},{PPATH=sn20003001.prj},{SNPR=MIN},{ARTNR=16236}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
B
(B)
[mm]
L2
(L2)
[mm]
L
(L)
[mm]
B1
(B1)
[mm]
L1
(L1)
[mm]
T
(T)
[mm]
T1
(T1)
[mm]
T2
(T2)
[mm]
D
(D)
ⁿ/ₐ
D1
(D1)
[mm]
D2
(D2)
ⁿ/ₐ
SN3500
(SN3500)
ⁿ/ₐ
Z7730
(Z7730)
ⁿ/ₐ
PPATH
(PPATH)
ⁿ/ₐ
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
Z7740-8-20
8
20
68
18
50
16
8.5
6.5
M10
14
M8
M8x16
-23-3
sn20003001.prj
16234
Z7740-8-53
8
53
105
18
87
16
8.5
6.5
M10
14
M8
M8x16
-44.2-3
sn20003001.prj
16235
Z7740-8-98
8
98
150
18
132
16
8.5
6.5
M10
14
M8
M8x16
-73-3
sn20003001.prj
16236
Z7740-12-23
12
23
79
22
57
16
8.5
6.5
M10
14
M8
M8x16
-29-3
sn20003001.prj
16237
Z7740-12-47
12
47
105
22
83
16
8.5
6.5
M10
14
M8
M8x16
-44.2-3
sn20003001.prj
16238
Z7740-12-90
12
90
150
22
128
16
8.5
6.5
M10
14
M8
M8x16
-73-3
sn20003001.prj
16239
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表