dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN2910-M24 - Gasdruckfeder Federndes Druckstück (~VDI 3004)
STRACK
04. Federelemente
4.2. Gasdruckfedern
4.2.10. Mit Aussengewinde
Powered by
CAD模型選擇
{strack/fed_kat/fed_02/fed_02_10/sn050135.prj},{NB=SN2910-M24-40 Gasdruckfeder Federndes Druckstueck (VDI 3004) F1=25 HUBXL=0},{PDF=PDF},{S=40},{F1=25.00},{HUBXL=0.00},{DAN1=25},{DAN2=140},{A=100},{L=140},{V=0.016},{FA=0.78},{KG=0.25},{PPATH=sn05013501.prj},{SNPR=MIN},{ARTNR=141641}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
S
(S)
[mm]
DAN1
(daN1)
[daN]
DAN2
(daN2)
[daN]
A
(A)
[mm]
L
(L)
[mm]
V
(V)
[l]
FA
(Fa)
[cm2]
KG
(kg)
[kg]
PPATH
(PPATH)
ⁿ/ₐ
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
SN2910-M24-10 F1=25 HUBXL...
10
25
140
70
80
0.008
0.78
0.20
sn05013501.prj
125959
SN2910-M24-20 F1=25 HUBXL...
20
25
140
80
100
0.011
0.78
0.22
sn05013501.prj
141639
SN2910-M24-30 F1=25 HUBXL...
30
25
140
90
120
0.013
0.78
0.24
sn05013501.prj
141640
SN2910-M24-40 F1=25 HUBXL...
40
25
140
100
140
0.016
0.78
0.25
sn05013501.prj
141641
SN2910-M24-50 F1=25 HUBXL...
50
25
140
110
160
0.018
0.78
0.27
sn05013501.prj
141642
SN2910-M24-60 F1=25 HUBXL...
60
25
140
120
180
0.021
0.78
0.30
sn05013501.prj
141643
SN2910-M24-70 F1=25 HUBXL...
70
25
140
130
200
0.023
0.78
0.35
sn05013501.prj
141644
SN2910-M24-80 F1=25 HUBXL...
80
25
140
140
220
0.026
0.78
0.41
sn05013501.prj
141645
SN2910-M24-100 F1=25 HUBX...
100
25
140
160
260
0.031
0.78
0.45
sn05013501.prj
141646
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表