dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN2910-M16 - Gasdruckfeder Federndes Druckstück (~VDI 3004)
STRACK
04. Federelemente
4.2. Gasdruckfedern
4.2.10. Mit Aussengewinde
Powered by
CAD模型選擇
{strack/fed_kat/fed_02/fed_02_10/sn050134.prj},{NB=SN2910-M16-40 Gasdruckfeder Federndes Druckstueck (VDI 3004) F1=10 HUBXL=0},{PDF=PDF},{S=40},{F1=10.00},{HUBXL=0.00},{DAN1=10},{DAN2=50},{A=85},{L=140},{V=0.005},{FA=0.28},{KG=0.15},{PPATH=sn05013401.prj},{SNPR=MIN},{ARTNR=141632}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
S
(S)
[mm]
DAN1
(daN1)
[daN]
DAN2
(daN2)
[daN]
A
(A)
[mm]
L
(L)
[mm]
V
(V)
[l]
FA
(Fa)
[cm2]
KG
(kg)
[kg]
PPATH
(PPATH)
ⁿ/ₐ
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
SN2910-M16-10 F1=10 HUBXL...
10
10
50
55
80
0.002
0.28
0.07
sn05013401.prj
125958
SN2910-M16-20 F1=10 HUBXL...
20
10
50
65
100
0.003
0.28
0.08
sn05013401.prj
141630
SN2910-M16-30 F1=10 HUBXL...
30
10
50
75
120
0.004
0.28
0.09
sn05013401.prj
141631
SN2910-M16-40 F1=10 HUBXL...
40
10
50
85
140
0.005
0.28
0.15
sn05013401.prj
141632
SN2910-M16-50 F1=10 HUBXL...
50
10
50
95
160
0.006
0.28
0.20
sn05013401.prj
141633
SN2910-M16-60 F1=10 HUBXL...
60
10
50
105
180
0.007
0.28
0.22
sn05013401.prj
141634
SN2910-M16-70 F1=10 HUBXL...
70
10
50
115
200
0.008
0.28
0.25
sn05013401.prj
141635
SN2910-M16-80 F1=10 HUBXL...
80
10
50
125
220
0.009
0.28
0.27
sn05013401.prj
141636
SN2910-M16-100 F1=10 HUBX...
100
10
50
145
260
0.012
0.28
0.28
sn05013401.prj
141637
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表