dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
SN1707 - Haltescheibe
STRACK
02. Führungselemente
2.1. Fuehrungselemente
2.1.2. Fuehrungssaeulen
Powered by
CAD模型選擇
{strack/fe_kat/fe_01/fe_01_02/sn040025.prj},{NB=SN1707-40-M8 Haltescheibe},{PDF=PDF},{D3=40},{M=M8},{D=30/32},{S=7.5},{SN3550=M8x25},{FS=SN4321},{L=25},{DK=6.8},{D1S=19.0},{DSK=15.2},{K=5.0},{B=20.0},{SW=5},{SWT=3.5},{DM=8},{SNPR=MIN},{ARTNR=162780}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
D3
(d3)
[mm]
M
(M)
[mm]
D
(d)
[mm]
S
(S)
[mm]
SN3550
(SN3550)
ⁿ/ₐ
FS
(FS)
ⁿ/ₐ
L
(L)
[mm]
DK
(DK)
[mm]
D1S
(d1s)
[mm]
DSK
(dsk)
[mm]
K
(k)
[mm]
B
(b)
[mm]
SW
(SW)
[mm]
SWT
(SWT)
[mm]
DM
(DM)
[mm]
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
SN1707-22-M8
22
M8
15/16
5.5
M8x25
SN4321
25
6.8
19.0
15.2
5.0
20.0
5
3.5
8
162777
SN1707-25-M8
25
M8
19/20
5.5
M8x25
SN4321
25
6.8
19.0
15.2
5.0
20.0
5
3.5
8
162778
SN1707-32-M8
32
M8
24/25
5.5
M8x25
SN4321
25
6.8
19.0
15.2
5.0
20.0
5
3.5
8
162779
SN1707-40-M8
40
M8
30/32
7.5
M8x25
SN4321
25
6.8
19.0
15.2
5.0
20.0
5
3.5
8
162780
SN1707-50-M8
50
M8
38/40
9.5
M8x25
SN4321
25
6.8
19.0
15.2
5.0
20.0
5
3.5
8
162781
SN1707-60-M8
60
M8
48/50
9.5
M8x25
SN4321
25
6.8
19.0
15.2
5.0
20.0
5
3.5
8
162782
SN1707-73-M8
73
M8
60/63
9.5
M8x25
SN4321
25
6.8
19.0
15.2
5.0
20.0
5
3.5
8
162783
SN1707-93-M12
93
M12
80
12.0
M12x35
SN4321
35
10.2
28.0
23.1
7.4
27.6
8
4.6
12
162788
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表