dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z501 - Zentriereinheit
STRACK
02. Führungselemente
2.1. Fuehrungselemente
2.1.1. Zentriereinheiten
Powered by
CAD模型選擇
{strack/fe_kat/fe_01/fe_01_01/sn030152.prj},{NB=Z501-46 Zentriereinheit},{PDF=PDF},{B2=46},{B1=12},{B3=30},{T1=22},{T3=12},{T4=17},{T5=7},{L6=8.5},{L7=11.0},{L1=12},{R=5},{D1=11},{M=M8},{T=6.8},{DN=6},{PPATH=sn03015201.prj},{SNPR=MIN},{ARTNR=607471}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
B2
(B2)
[mm]
B1
(B1)
[mm]
B3
(B3)
[mm]
T1
(T1)
[mm]
T3
(T3)
[mm]
T4
(T4)
[mm]
T5
(T5)
[mm]
L6
(L6)
[mm]
L7
(L7)
[mm]
L1
(L1)
[mm]
R
(R)
[mm]
D1
(D1)
[mm]
M
(M)
[mm]
T
(T)
[mm]
DN
(DN)
[mm]
PPATH
(PPATH)
ⁿ/ₐ
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
Z501-40
40
10
26
17
11
14
6
7.0
8.5
10
4
10
M6
5.7
5
sn03015201.prj
607470
Z501-46
46
12
30
22
12
17
7
8.5
11.0
12
5
11
M8
6.8
6
sn03015201.prj
607471
Z501-50
50
14
34
27
16
22
10
11.0
13.5
16
6
11
M8
6.8
6
sn03015201.prj
607472
Z501-60
60
18
40
36
20
27
14
13.5
18.0
20
8
15
M10
9.0
8
sn03015201.prj
607473
Z501-76
76
24
50
40
25
36
18
18.0
20.0
25
10
18
M12
11.0
10
sn03015201.prj
607474
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表