dansk
Deutsch
English
español
suomi
français
magyar
italiano
Nederlands
português
русский
English
QA認證資訊
目錄: STRACK
Created: 19.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
STRACK
Z55 - Zentriereinheit
STRACK
02. Führungselemente
2.1. Fuehrungselemente
2.1.1. Zentriereinheiten
Powered by
CAD模型選擇
{strack/fe_kat/fe_01/fe_01_01/sn030139.prj},{NB=Z55-25 Zentriereinheit},{PDF=PDF},{B2=25},{L1=25},{M=M8},{D1=6.5},{B1=12},{T3=23.5},{T4=15.75},{M1=M6},{D2=5.2},{T=6.4},{T1=3.7},{R=5},{D1N=8},{D3N=6},{PPATH=sn03013901.prj},{SNPR=MIN},{ARTNR=607294}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
B2
(B2)
[mm]
L1
(L1)
[mm]
M
(M)
ⁿ/ₐ
D1
(D1)
[mm]
B1
(B1)
[mm]
T3
(T3)
[mm]
T4
(T4)
[mm]
M1
(M1)
ⁿ/ₐ
D2
(D2)
[mm]
T
(T)
[mm]
T1
(T1)
[mm]
R
(R)
[mm]
D1N
(D1N)
[mm]
D3N
(D3N)
[mm]
PPATH
(PPATH)
ⁿ/ₐ
SNPR
Preis (Euro/1)
[Euro/1]
ARTNR
Art.-Nr.
ⁿ/ₐ
Z55-20
20
20
M6
5.2
10
19.5
13.75
M5
4.2
4.4
3.0
4
6
5
sn03013901.prj
607293
Z55-25
25
25
M8
6.5
12
23.5
15.75
M6
5.2
6.4
3.7
5
8
6
sn03013901.prj
607294
Z55-32
32
32
M10
8.5
16
27.5
17.75
M8
6.5
8.6
4.3
6
10
8
sn03013901.prj
607295
Z55-40
40
40
M12
10.2
20
34.0
22.25
M10
8.5
10.6
5.6
6
12
10
sn03013901.prj
607296
Z55-50
50
50
M12
10.5
20
42.0
27.25
M12
10.2
10.6
6.6
8
12
12
sn03013901.prj
607297
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表