18000256000 - Adjustable safety clamping lever nut/plastic
SToxxparts
18 Operating elements
18000256000
Powered by
CAD模型選擇
{stoxxparts/18_bedienelemente/18000256000/18000256000.prj},{NB=18000256005},{ARTNR=18000256005},{L=92.5},{R=80},{H=48},{D=20},{D1=M10},{MAT=Polyamid},{FAR=schwarz},{GEW=56}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
L
[mm]
R
[mm]
H
[mm]
D
d
[mm]
D1
[mm]
MAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
GEW
Weight
[g]
18000256001
18000256001
50
42
27
12
M5
Polyamid
schwarz
15
18000256004
18000256004
75
65
37
15
M8
Polyamid
schwarz
30
18000256005
18000256005
92.5
80
48
20
M10
Polyamid
schwarz
56
18000256003
18000256003
75
65
37
15
M6
Polyamid
schwarz
30
18000256002
18000256002
50
42
27
12
M6
Polyamid
schwarz
15
18000256006
18000256006
92.5
80
48
20
M12
Polyamid
schwarz
56
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表