18000251000 - Duroplastic ball knob with blind hole thread similar to DIN 316/Form E
SToxxparts
18 Operating elements
18000251000
Powered by
CAD模型選擇
{stoxxparts/18_bedienelemente/18000251000/18000251000.prj},{NB=18000251010},{ARTNR=18000251010},{D=32},{H=29.5},{D1=M10},{D2=15.5},{MAT=Duroplast FS 31/Gewindebuchse Metall},{FAR=schwarz},{GEW=32}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D
[mm]
H
[mm]
D1
[mm]
D2
[mm]
MAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
GEW
Weight
[g]
18000251001
18000251001
20
18
M5
9
Duroplast FS 31/Gewindebu...
schwarz
9
18000251002
18000251002
20
18
M6
11
Duroplast FS 31/Gewindebu...
schwarz
11
18000251003
18000251003
25
22.5
M6
11
Duroplast FS 31/Gewindebu...
schwarz
15
18000251004
18000251004
25
22.5
M8
14
Duroplast FS 31/Gewindebu...
schwarz
16
18000251005
18000251005
30
28
M6
11
Duroplast FS 31/Gewindebu...
schwarz
22
18000251006
18000251006
30
28
M8
14
Duroplast FS 31/Gewindebu...
schwarz
23
18000251007
18000251007
30
28
M10
15.5
Duroplast FS 31/Gewindebu...
schwarz
23
18000251008
18000251008
32
29.5
M6
11
Duroplast FS 31/Gewindebu...
schwarz
29
18000251009
18000251009
32
29.5
M8
14
Duroplast FS 31/Gewindebu...
schwarz
30
18000251010
18000251010
32
29.5
M10
15.5
Duroplast FS 31/Gewindebu...
schwarz
32
18000251011
18000251011
35
33
M8
14
Duroplast FS 31/Gewindebu...
schwarz
40
18000251012
18000251012
35
33
M10
15.5
Duroplast FS 31/Gewindebu...
schwarz
42
18000251013
18000251013
40
37
M8
14
Duroplast FS 31/Gewindebu...
schwarz
54
18000251014
18000251014
40
37
M10
15.5
Duroplast FS 31/Gewindebu...
schwarz
56
18000251015
18000251015
40
37
M12
19
Duroplast FS 31/Gewindebu...
schwarz
60
18000251016
18000251016
50
46
M8
14
Duroplast FS 31/Gewindebu...
schwarz
94
18000251017
18000251017
50
46
M10
15.5
Duroplast FS 31/Gewindebu...
schwarz
99
18000251018
18000251018
50
46
M12
19
Duroplast FS 31/Gewindebu...
schwarz
106
18000251019
18000251019
60
56
M8
14
Duroplast FS 31/Gewindebu...
schwarz
140
18000251020
18000251020
60
56
M10
15.5
Duroplast FS 31/Gewindebu...
schwarz
145
18000251021
18000251021
60
56
M12
19
Duroplast FS 31/Gewindebu...
schwarz
150
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
18000250000 - Duroplastic ball knob with blind hole thread similar to DIN 3...
SToxxparts
31.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表