18000178000 - Ball handle, fixed pin
SToxxparts
18 Operating elements
18000178000
Powered by
CAD模型選擇
{stoxxparts/18_bedienelemente/18000178000/18000178000.prj},{NB=18000178002},{PREVIEW=18000178000.png},{ARTNR=18000178002},{A=20},{L=64},{B=13},{D=M8},{E=13},{G=4},{MAT=Aluminium},{GEW=40},{INFO=https://api.meleven.de/out/SToxxparts/e3.76.4c.180001780009.pdf},{DEFAULTSORTATTR=38850}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
[mm]
L
[mm]
B
[mm]
D
[mm]
E
[mm]
G
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
18000178001
18000178001
16
50
10
M6
11
3
Aluminium
20
18000178002
18000178002
20
64
13
M8
13
4
Aluminium
40
18000178003
18000178003
25
80
16
M10
14
5
Aluminium
80
18000178004
18000178004
32
100
20
M12
16
6
Aluminium
145
18000178005
18000178005
36
112
22
M16
26
8
Aluminium
215
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表