17000277000 - Height adapter for compact clamps
SToxxparts
17 Clamping technology
17000277000
Powered by
CAD模型選擇
{stoxxparts/17_spanntechnik/17000277000/17000277000.prj},{NB=17000277001},{PREVIEW=17000277000.png},{ARTNR=17000277001},{D1=M12},{L1=134},{L2=70},{L3=50},{L4=13},{H=20},{B1=45},{B2=14},{MAT=Vergütungsstahl},{FAR=schwarz},{GEW=874},{INFO=https://api.meleven.de/out/SToxxparts/c8.03.26.170002770009.pdf},{DEFAULTSORTATTR=33084}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[mm]
L1
[mm]
L2
+1
[mm]
L3
[mm]
L4
[mm]
H
[mm]
B1
[mm]
B2
H12
[mm]
MAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
GEW
Weight
[g]
17000277001
17000277001
M12
134
70
50
13
20
45
14
Vergütungsstahl
schwarz
874
17000277002
17000277002
M16
213
120
50
17
35
55
18
Vergütungsstahl
schwarz
2534
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表