17000167000 - Pressure element with bolt, secured against twisting, rounded
SToxxparts
17 Clamping technology
17000167000
Powered by
CAD模型選擇
{stoxxparts/17_spanntechnik/17000167000/17000167000.prj},{NB=17000167001},{PREVIEW=17000167000.png},{ARTNR=17000167001},{D1=M12x1.5},{D2=9},{D3=21},{D5=M4},{D6=4.3},{L1=46},{L2=19},{L3=26},{L4=14},{L5=11.5},{L6=35},{L7=6},{R=4.5},{B=12},{K=25},{S=6},{SW1=8},{SW2=19},{F1=16},{F2=35},{T=100},{MAT=Stahl/Zink-Druckgusshaltestück, kunststoffbeschichtet},{GEW=85},{INFO=https://api.meleven.de/out/SToxxparts/d9.91.4c.170001670009.pdf},{DEFAULTSORTATTR=17879}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D5
[mm]
D6
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
-0.2
[mm]
L6
[mm]
L7
[mm]
R
[mm]
B
[mm]
K
[mm]
S
Stroke
[mm]
SW1
[mm]
SW2
[mm]
F1
Spring force
[N]
F2
Spring force
[N]
T
max.
[°C]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
17000167001
17000167001
M12x1.5
9
21
M4
4.3
46
19
26
14
11.5
35
6
4.5
12
25
6
8
19
16
35
100
Stahl/Zink-Druckgusshalte...
85
17000167002
17000167002
M16x1.5
12
21
M5
5.3
56
27
34
18
15.5
47
8
6
14
35
8
10
24
25
71
100
Stahl/Zink-Druckgusshalte...
155
17000167003
17000167003
M20x1.5
14.5
25
M5
5.3
69.5
33
34
18
15.5
47
10
7.2
14
35
10
12
30
40
130
100
Stahl/Zink-Druckgusshalte...
210
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表