07000135000 - Aluminum rotating plate
SToxxparts
07 Drive technology
07000135000
Powered by
CAD模型選擇
{stoxxparts/07_antriebstechnik/07000135000/07000135000.prj},{NB=07000135002},{PREVIEW=07000135000.png},{ARTNR=07000135002},{B=30},{L1=41},{D=M2.5},{H1=18.4},{H2=10},{H3=4.2},{L2=35.4},{S=6},{MAT=Aluminium/Edelstahlzylinderschrauben DIN912},{GEW=58},{INFO=https://api.meleven.de/out/SToxxparts/a7.59.94.07000135000.pdf},{DEFAULTSORTATTR=1071885}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
B
Slide size
[mm]
L1
[mm]
D
Cylinder head screws DIN912
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
L2
[mm]
S
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
07000135001
07000135001
120
145
M5
47.6
20
13.8
131.8
12
Aluminium/Edelstahlzylind...
1398
07000135002
07000135002
30
41
M2.5
18.4
10
4.2
35.4
6
Aluminium/Edelstahlzylind...
58
07000135003
07000135003
50
67
M3
28
14
7
58
9
Aluminium/Edelstahlzylind...
209
07000135004
07000135004
80
105
M4
39
14
12.5
92
9
Aluminium/Edelstahlzylind...
568
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表