07000083000 - Wiper for fixed bearing rails
SToxxparts
07 Drive technology
07000083000
Powered by
CAD模型選擇
{stoxxparts/07_antriebstechnik/07000083000/07000083000.prj},{NB=07000083002},{PREVIEW=07000083000.png},{ARTNR=07000083002},{H1=28},{B1=19},{B2=10},{D=M4},{H2=25},{L1=7},{L2=5},{M1=8},{M2=4.5},{MAT=PUR/Stahl verzinkt},{FAR=grau},{GEW=5},{INFO=https://api.meleven.de/out/SToxxparts/de.dd.33.07000083000.pdf},{DEFAULTSORTATTR=1061884}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
H1
Running rail
[mm]
B1
[mm]
B2
[mm]
D
[mm]
H2
[mm]
L1
[mm]
L2
[mm]
M1
[mm]
M2
[mm]
MAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
GEW
Weight
[g]
07000083001
07000083001
18
12.6
5.6
M3
17
7
5
-
3.5
PUR/Stahl verzinkt
grau
2
07000083002
07000083002
28
19
10
M4
25
7
5
8
4.5
PUR/Stahl verzinkt
grau
5
07000083003
07000083003
35
25.5
12.5
M4
32
7
5
10
5.5
PUR/Stahl verzinkt
grau
10
07000083004
07000083004
43
32.2
15
M4
40
7
5
12
7.5
PUR/Stahl verzinkt
grau
16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表