05000959000 - Steel foot
SToxxparts
05 C-Parts without standard
05000959000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000959000/05000959000.prj},{NB=05000959004},{PREVIEW=05000959000.png},{ARTNR=05000959004},{H=20},{D1=M6},{D2=6},{E=11.5},{L=11},{SW=10},{MAT=Stahl 1.0718 brüniert},{GEW=15},{INFO=https://www.stoxxparts.com/meleven/90.22.d6.05000959000.pdf},{DEFAULTSORTATTR=3001}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
H
[mm]
D1
[mm]
D2
[mm]
E
min.
[mm]
L
[mm]
SW
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000959001
05000959001
10
M6
8
11.5
11
10
Stahl 1.0718 brüniert
8
05000959002
05000959002
15
M8
10
15
13
13
Stahl 1.0718 brüniert
18
05000959003
05000959003
20
M10
13
19.6
16
17
Stahl 1.0718 brüniert
42
05000959004
05000959004
20
M6
6
11.5
11
10
Stahl 1.0718 brüniert
15
05000959005
05000959005
25
M12
15
21.9
20
19
Stahl 1.0718 brüniert
69
05000959006
05000959006
30
M8
9
15
13
13
Stahl 1.0718 brüniert
35
05000959007
05000959007
40
M10
13
19.6
16
17
Stahl 1.0718 brüniert
80
05000959008
05000959008
50
M12
15
21.9
20
19
Stahl 1.0718 brüniert
130
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
05000194000 - Compact Index plunger, with hexagonal collar and knob
SToxxparts
31.05.2022
08930 - Punch guide bushes DIN 9845 Form C
norelem
30.05.2024
B0009 - Punch guide bushes DIN 9845 Form C
Blohm
03.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表