05000957000 - Ball studs with axial locking
SToxxparts
05 C-Parts without standard
05000957000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000957000/05000957000.prj},{NB=05000957004},{PREVIEW=05000957000.png},{ARTNR=05000957004},{D1=12},{L1=5},{D2=14},{D3=47},{D4=23},{L2=9.4},{L3=36},{D=12},{F=23},{MAT=Edelstahl 1.3541/1.4305/1.4568 / PA},{GEW=44},{INFO=https://www.stoxxparts.com/meleven/e5.d2.55.05000957000.pdf},{DEFAULTSORTATTR=2681}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
-0.04/-0.08
[mm]
L1
min.
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L2
[mm]
L3
[mm]
D
Locating hole
[mm]
F
max. clamping force
[N]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000957001
05000957001
10
0
12
47
23
8.7
36
10
21
Edelstahl 1.3541/1.4305/1...
38
05000957002
05000957002
10
5
12
47
23
8.7
36
10
23
Edelstahl 1.3541/1.4305/1...
39
05000957003
05000957003
12
0
14
47
23
9.4
36
12
21
Edelstahl 1.3541/1.4305/1...
50
05000957004
05000957004
12
5
14
47
23
9.4
36
12
23
Edelstahl 1.3541/1.4305/1...
44
05000957005
05000957005
6
0
7
38
17.5
5
30
6
16
Edelstahl 1.3541/1.4305/1...
16
05000957006
05000957006
6
5
7
38
17.5
5
30
6
18
Edelstahl 1.3541/1.4305/1...
23
05000957007
05000957007
8
0
9.5
38
17.5
6.5
30
8
16
Edelstahl 1.3541/1.4305/1...
19
05000957008
05000957008
8
5
9.5
38
17.5
6.5
30
8
18
Edelstahl 1.3541/1.4305/1...
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表