05000768000 - Locking with socket wrench, stop ring black, actuation with slot
SToxxparts
05 C-Parts without standard
05000768000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000768000/05000768000.prj},{NB=05000768011},{ARTNR=05000768011},{A=30},{MAT=Zink-Druckguss/Stahl},{GEW=86},{INFO=https://api.meleven.de/out/SToxxparts/f7.50.11.05000768000.pdf},{PREVIEW=05000768000.png},{DEFAULTSORTATTR=32267}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
Transom spacing
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000768001
05000768001
10
Zink-Druckguss/Stahl
84
05000768002
05000768002
13
Zink-Druckguss/Stahl
84
05000768003
05000768003
14
Zink-Druckguss/Stahl
80
05000768004
05000768004
16
Zink-Druckguss/Stahl
80
05000768005
05000768005
18
Zink-Druckguss/Stahl
80
05000768006
05000768006
20
Zink-Druckguss/Stahl
85
05000768007
05000768007
22
Zink-Druckguss/Stahl
83
05000768008
05000768008
24
Zink-Druckguss/Stahl
83
05000768009
05000768009
26
Zink-Druckguss/Stahl
85
05000768010
05000768010
28
Zink-Druckguss/Stahl
85
05000768011
05000768011
30
Zink-Druckguss/Stahl
86
05000768012
05000768012
32
Zink-Druckguss/Stahl
90
05000768013
05000768013
34
Zink-Druckguss/Stahl
90
05000768014
05000768014
36
Zink-Druckguss/Stahl
87
05000768015
05000768015
38
Zink-Druckguss/Stahl
90
05000768016
05000768016
40
Zink-Druckguss/Stahl
95
05000768017
05000768017
42
Zink-Druckguss/Stahl
94
05000768018
05000768018
45
Zink-Druckguss/Stahl
87
05000768019
05000768019
4
Zink-Druckguss/Stahl
87
05000768020
05000768020
50
Zink-Druckguss/Stahl
99
05000768021
05000768021
6
Zink-Druckguss/Stahl
80
05000768022
05000768022
8
Zink-Druckguss/Stahl
85
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表