05000251000 - Index bolt, plastic cap, steel
SToxxparts
05 C-Parts without standard
05000251000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000251000/05000251000.prj},{NB=05000251003},{ARTNR=05000251003},{D1=6},{D2=M16x1.5},{D3=16},{L1=56},{L2=10},{L3=30},{L5=42},{F1=11.5},{F2=30.5},{T=80},{MAT=Automatenstahl, brüniert/Stahlraststift, gehährtet/Kunststoffkappe Thermoplast},{GEW=61}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
-0.02/-0.04
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L5
[mm]
F1
Spring force
[N]
F2
Spring force
[N]
T
max.
[°C]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000251001
05000251001
5
M12x1.5
12
47
8
26
32
8.5
19.5
80
Automatenstahl, brüniert/...
30
05000251002
05000251002
6
M12x1.5
12
47
8
26
32
8.5
19.5
80
Automatenstahl, brüniert/...
30
05000251004
05000251004
8
M12x1.5
12
47
8
26
32
8.5
19.5
80
Automatenstahl, brüniert/...
32
05000251003
05000251003
6
M16x1.5
16
56
10
30
42
11.5
30.5
80
Automatenstahl, brüniert/...
61
05000251005
05000251005
8
M16x1.5
16
56
10
30
42
11.5
30.5
80
Automatenstahl, brüniert/...
63
05000251006
05000251006
8
M20x1.5
20
69
12
36
52
21
57.5
80
Automatenstahl, brüniert/...
124
05000251007
05000251007
10
M16x1.5
16
56
10
30
42
11.5
30.5
80
Automatenstahl, brüniert/...
66
05000251008
05000251008
10
M20x1.5
20
69
12
36
52
21
57.5
80
Automatenstahl, brüniert/...
128
05000251009
05000251009
12
M20x1.5
20
69
12
36
52
21
57.5
80
Automatenstahl, brüniert/...
131
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表