05000223000 - Index plunger without thread and knob, weldable
SToxxparts
05 C-Parts without standard
05000223000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000223000/05000223000.prj},{NB=05000223001},{ARTNR=05000223001},{D1=5},{D2=12},{D4=M5},{L2=5},{L3=22},{L4=6},{F1=7},{F2=16},{T=250},{MAT=Stahl, gehärtet, brüniert},{GEW=19}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
-0.02/-0.04
[mm]
D2
h9
[mm]
D4
[mm]
L2
min.
[mm]
L3
[mm]
L4
[mm]
F1
Spring force
[N]
F2
Spring force
[N]
T
max.
[°C]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000223001
05000223001
5
12
M5
5
22
6
7
16
250
Stahl, gehärtet, brüniert
19
05000223002
05000223002
6
14
M6
6
26
10
6.5
15
250
Stahl, gehärtet, brüniert
32
05000223003
05000223003
8
18
M8
8
34
12
12
31
250
Stahl, gehärtet, brüniert
67
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表