05000219000 - Index plunger without hexagonal collar,with crown
SToxxparts
05 C-Parts without standard
05000219000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000219000/05000219000.prj},{NB=05000219001},{ARTNR=05000219001},{D1=5},{D2=M10x1},{D3=21},{L1=45},{L2=5},{L3=22},{F1=6},{F2=14},{T=80},{MAT=Edelstahl/PA6},{FAR=schwarz},{GEW=17}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
-0.02/-0.04
[mm]
D2
[mm]
D3
[mm]
L1
~
[mm]
L2
min.
[mm]
L3
[mm]
F1
Spring force
[N]
F2
Spring force
[N]
T
max.
[°C]
MAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
GEW
Weight
[g]
05000219002
05000219002
6
M12x1.5
25
54.5
6
26
6.5
19
80
Edelstahl/PA6
schwarz
27
05000219001
05000219001
5
M10x1
21
45
5
22
6
14
80
Edelstahl/PA6
schwarz
17
05000219003
05000219003
8
M16x1.5
31
69
8
34
11.5
28
80
Edelstahl/PA6
schwarz
63
05000219004
05000219004
10
M20x1.5
31
80
10
41
23
54
80
Edelstahl/PA6
schwarz
104
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
05000211000 - Index plunger with hexagonal collar and knob
SToxxparts
31.05.2022
05000217000 - Index plunger without hexagonal collar,with knob
SToxxparts
31.05.2022
PCF - Small Plunger
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
GN 611 - ELESA-Threaded bolt spring plungers long stroke
Elesa
01.07.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表