05000191000 - Index plunger mini latch with locking
SToxxparts
05 C-Parts without standard
05000191000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000191000/05000191000.prj},{NB=05000191007},{ARTNR=05000191007},{D1=6},{D2=M12},{D3=28},{D4=20},{L1=40.5},{L2=7},{L3=10},{SW=14},{F1=10},{F2=23},{T=250},{MAT=Edelstahl},{GEW=72}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
h9
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
L1
[mm]
L2
min.
[mm]
L3
[mm]
SW
[mm]
F1
Spring force
[N]
F2
Spring force
[N]
T
max.
[°C]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000191001
05000191001
4
M8
21
15
27.5
5
6
10
4
12
250
Edelstahl
27
05000191002
05000191002
4
M8x1
21
15
27.5
5
6
10
4
12
250
Edelstahl
28
05000191003
05000191003
5
M10
25
18
34
6
8
12
6
16
250
Edelstahl
48
05000191004
05000191004
5
M10x1
25
18
34
6
8
12
6
16
250
Edelstahl
49
05000191005
05000191005
6
M10
25
18
34
6
8
12
6
16
250
Edelstahl
49
05000191006
05000191006
6
M10x1
25
18
34
6
8
12
6
16
250
Edelstahl
49
05000191007
05000191007
6
M12
28
20
40.5
7
10
14
10
23
250
Edelstahl
72
05000191008
05000191008
6
M12x1.5
28
20
40.5
7
10
14
10
23
250
Edelstahl
73
05000191009
05000191009
7
M12
28
20
40.5
7
10
14
10
23
250
Edelstahl
73
05000191010
05000191010
7
M12x1.5
28
20
40.5
7
10
14
10
23
250
Edelstahl
74
05000191011
05000191011
8
M16
33
23
47.5
10
12
17
11
35
250
Edelstahl
110
05000191012
05000191012
8
M16x1.5
33
23
47.5
10
12
17
11
35
250
Edelstahl
110
05000191013
05000191013
10
M16
33
23
47.5
10
12
17
11
35
250
Edelstahl
112
05000191014
05000191014
10
M16x1.5
33
23
47.5
10
12
17
11
35
250
Edelstahl
114
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BK29.0027 - Mini-Index bolts without stop
Bäcker
04.08.2022
GN417 - Stainless Steel-Indexing plungers, Type A, with lifting ring
Berger Tools
04.04.2023
GN 417 - Stainless Steel-Indexing plungers, Type A, with lifting ring
Ganter
19.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表