05000131000 - Spring plunger with ball, head and hexagon socket
SToxxparts
05 C-Parts without standard
05000131000
Powered by
CAD模型選擇
{stoxxparts/05_c_teile_ohne_norm/05000131000/05000131000.prj},{NB=05000131006},{ARTNR=05000131006},{D1=M12},{D2=8},{D3=18},{L1=26},{L2=19},{L3=-},{WS=6},{S=2.5},{F1=26},{F2=49},{T=250},{MAT=Stahl},{GEW=21}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
WS
[mm]
S
Stroke
[mm]
F1
Spring force
[N]
F2
Spring force
[N]
T
max.
[°C]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
05000131001
05000131001
M4
2.5
6
12
9
7.5
2
0.8
8
14
250
Stahl
1
05000131002
05000131002
M5
3
8
14
10
8.2
2.5
0.9
8
14
250
Stahl
2.3
05000131003
05000131003
M6
3.5
10
15
10
-
3
1
11
18
250
Stahl
3.9
05000131004
05000131004
M8
4.5
13
18
12.5
-
4
1.5
18
31
250
Stahl
7.7
05000131005
05000131005
M10
6
16
23
17
-
5
2
24
45
250
Stahl
14
05000131006
05000131006
M12
8
18
26
19
-
6
2.5
26
49
250
Stahl
21
05000131007
05000131007
M4
2.5
6
12
9
7.5
2
0.8
12
18
250
Stahl
1
05000131008
05000131008
M5
3
8
14
10
8.2
2.5
0.9
15
22
250
Stahl
2.3
05000131009
05000131009
M6
3.5
10
15
10
-
3
1
19.3
26.6
250
Stahl
3.9
05000131010
05000131010
M8
4.5
13
18
12.5
-
4
1.5
36
60.5
250
Stahl
7.7
05000131011
05000131011
M10
6
16
23
17
-
5
2
57
103.5
250
Stahl
14
05000131012
05000131012
M12
8
18
26
19
-
6
2.5
61
110
250
Stahl
21
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表