01000343000 - Hammer head screw
SToxxparts
01 Standard parts according to DIN
01000343000
Powered by
CAD模型選擇
{stoxxparts/01_normteile_nach_din/01000343000/01000343000.prj},{NB=01000343006},{ARTNR=01000343006},{A=10},{D=M8},{L=20},{H1=3.5 -1},{H2=6.5 -1.5},{E1=10 -2.5},{E2=19 +0.5/-2},{MAT=Edelstahl (1.4301)},{GEW=13.2},{INFO=https://api.meleven.de/out/SToxxparts/10.7b.3d.010003430009.pdf},{PREVIEW=01000343000.png},{DEFAULTSORTATTR=1074470}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
A
-0.1/-0.6
[mm]
D
[mm]
L
[mm]
H1
[mm]
H2
[mm]
E1
[mm]
E2
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
01000343001
01000343001
10
M6
20
3.5 -1
6.5 -1.5
10 -2.5
19 +0.5/-2
Edelstahl (1.4301)
11.1
01000343002
01000343002
10
M6
25
3.5 -1
6.5 -1.5
10 -2.5
19 +0.5/-2
Edelstahl (1.4301)
10
01000343003
01000343003
10
M6
30
3.5 -1
6.5 -1.5
10 -2.5
19 +0.5/-2
Edelstahl (1.4301)
12.8
01000343004
01000343004
10
M6
40
3.5 -1
6.5 -1.5
10 -2.5
19 +0.5/-2
Edelstahl (1.4301)
10
01000343005
01000343005
10
M6
60
3.5 -1
6.5 -1.5
10 -2.5
19 +0.5/-2
Edelstahl (1.4301)
18.2
01000343006
01000343006
10
M8
20
3.5 -1
6.5 -1.5
10 -2.5
19 +0.5/-2
Edelstahl (1.4301)
13.2
01000343007
01000343007
10
M8
25
3.5 -1
6.5 -1.5
10 -2.5
19 +0.5/-2
Edelstahl (1.4301)
14.5
01000343008
01000343008
8
M6
20
1.6 -0.6
5 ±1
7.9 -0.5
16 +0.5/-1
Edelstahl (1.4301)
7.7
01000343009
01000343009
8
M6
25
1.6 -0.6
5 ±1
7.9 -0.5
16 +0.5/-1
Edelstahl (1.4301)
8.6
01000343010
01000343010
8
M6
30
1.6 -0.6
5 ±1
7.9 -0.5
16 +0.5/-1
Edelstahl (1.4301)
10
01000343011
01000343011
8
M6
40
1.6 -0.6
5 ±1
7.9 -0.5
16 +0.5/-1
Edelstahl (1.4301)
11
01000343012
01000343012
8
M6
60
1.6 -0.6
5 ±1
7.9 -0.5
16 +0.5/-1
Edelstahl (1.4301)
15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表