01000220000 - Stud bolt long for nuts for T-slots
SToxxparts
01 Standard parts according to DIN
01000220000
Powered by
CAD模型選擇
{stoxxparts/01_normteile_nach_din/01000220000/01000220000.prj},{NB=01000220008},{PREVIEW=01000220000.png},{ARTNR=01000220008},{D=M10},{L=100},{B1=25},{B2=75},{MAT=Vergütungsstahl/Güte 10.9},{GEW=49},{INFO=https://api.meleven.de/out/SToxxparts/fb.93.70.010002200009.pdf},{DEFAULTSORTATTR=5231}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
D
[mm]
L
[mm]
B1
[mm]
B2
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[g]
01000220001
01000220001
M6
50
15
30
Vergütungsstahl/Güte 10.9
8
01000220002
01000220002
M6
63
15
40
Vergütungsstahl/Güte 10.9
11
01000220003
01000220003
M6
80
15
50
Vergütungsstahl/Güte 10.9
14
01000220004
01000220004
M8
63
20
40
Vergütungsstahl/Güte 10.9
19
01000220005
01000220005
M8
100
20
63
Vergütungsstahl/Güte 10.9
31
01000220006
01000220006
M8
160
20
100
Vergütungsstahl/Güte 10.9
49
01000220007
01000220007
M10
80
25
50
Vergütungsstahl/Güte 10.9
39
01000220008
01000220008
M10
100
25
75
Vergütungsstahl/Güte 10.9
49
01000220009
01000220009
M10
125
25
75
Vergütungsstahl/Güte 10.9
61
01000220010
01000220010
M10
160
25
100
Vergütungsstahl/Güte 10.9
78
01000220011
01000220011
M10
200
25
122
Vergütungsstahl/Güte 10.9
98
01000220012
01000220012
M12
63
-
-
Vergütungsstahl/Güte 10.9
44
01000220013
01000220013
M12
80
-
-
Vergütungsstahl/Güte 10.9
56
01000220014
01000220014
M12
100
30
63
Vergütungsstahl/Güte 10.9
70
01000220015
01000220015
M12
125
30
75
Vergütungsstahl/Güte 10.9
88
01000220016
01000220016
M12
160
30
100
Vergütungsstahl/Güte 10.9
112
01000220017
01000220017
M12
200
30
122
Vergütungsstahl/Güte 10.9
140
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表