01000008000 - Woodruff key, DIN 6888
SToxxparts
01 Standard parts according to DIN
01000008000
Powered by
CAD模型選擇
{stoxxparts/01_normteile_nach_din/01000008000/01000008000.prj},{NB=01000008006},{PREVIEW=01000008000.png},{ARTNR=01000008006},{L1=18.6},{B=4},{H1=7.5},{MAT=1.4757},{INFO=https://api.meleven.de/out/SToxxparts/55.9d.24.01000008000.pdf},{DEFAULTSORTATTR=1670}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
L1
[mm]
B
[mm]
H1
[mm]
MAT
Material
ⁿ/ₐ
01000008001
01000008001
6.8
2
2.6
1.4757
01000008002
01000008002
9.7
2
3.7
1.4757
01000008003
01000008003
9.7
3
3.7
1.4757
01000008004
01000008004
12.7
4
5
1.4757
01000008005
01000008005
15.7
4
6.5
1.4757
01000008006
01000008006
18.6
4
7.5
1.4757
01000008007
01000008007
15.7
5
6.5
1.4757
01000008008
01000008008
18.6
5
7.5
1.4757
01000008009
01000008009
18.6
6
7.5
1.4757
01000008010
01000008010
21.6
6
9
1.4757
01000008011
01000008011
24.5
6
10
1.4757
01000008012
01000008012
27.4
8
11
1.4757
01000008013
01000008013
31.4
8
13
1.4757
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表