01000002000 - flat key DIN 6885, Form AB
SToxxparts
01 Standard parts according to DIN
01000002000
Powered by
CAD模型選擇
{stoxxparts/01_normteile_nach_din/01000002000/01000002000.prj},{NB=01000002042},{PREVIEW=01000002000.png},{ARTNR=01000002042},{L1=45},{B=10},{H1=8},{MAT=C45+C},{INFO=https://api.meleven.de/out/SToxxparts/3a.17.d1.01000002000.pdf},{DEFAULTSORTATTR=579}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
L1
[mm]
B
[mm]
H1
[mm]
MAT
Material
ⁿ/ₐ
01000002001
01000002001
6
3
3
C45+C
01000002002
01000002002
10
4
4
C45+C
01000002003
01000002003
12
4
4
C45+C
01000002004
01000002004
8
5
5
C45+C
01000002005
01000002005
10
5
5
C45+C
01000002006
01000002006
12
5
5
C45+C
01000002007
01000002007
14
5
5
C45+C
01000002008
01000002008
16
5
5
C45+C
01000002009
01000002009
20
5
5
C45+C
01000002010
01000002010
30
5
5
C45+C
01000002011
01000002011
10
6
6
C45+C
01000002012
01000002012
12
6
6
C45+C
01000002013
01000002013
14
6
6
C45+C
01000002014
01000002014
16
6
6
C45+C
01000002015
01000002015
18
6
6
C45+C
01000002016
01000002016
20
6
6
C45+C
01000002017
01000002017
25
6
6
C45+C
01000002019
01000002019
30
6
6
C45+C
01000002020
01000002020
32
6
6
C45+C
01000002021
01000002021
35
6
6
C45+C
01000002022
01000002022
40
6
6
C45+C
01000002023
01000002023
12
8
7
C45+C
01000002024
01000002024
16
8
7
C45+C
01000002025
01000002025
18
8
7
C45+C
01000002026
01000002026
20
8
7
C45+C
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表